Alternatively, you can contact us like this:
The 500W, 1U, single output XMS500A is available in either class I or class II configurations. Both versions achieve class B EMC performance (both conducted and radiated) to EN55011 and EN55032. The whole range is certified for both industrial and medical equipment with BF ready medical isolation (1 x MOPP input / ground, 2 x MOPP input / output and 1 x MOPP output / gnd). Other features include a selection of standby and fan supplies, various case and fan options (including top fan for very low audible noise), remote on/off and dual or single fusing.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
XMSA001V Class I | 500W |
12V / 41.6A |
Open Frame pcb | ![]() |
Enquire |
![]() |
|
XMSA002C Class I | 500W |
12V / 41.6A |
Open Frame | ![]() |
Enquire |
![]() |
|
XMSA003M Class I with fan | 500W |
12V / 41.6A |
Enclosed | ![]() |
Enquire |
![]() |
|
XMSA00F9 | 500W |
12V / 41.6A |
Open Frame pcb | ![]() |
Enquire |
![]() |
|
XMSA00GP | 500W |
12V / 41.6A |
Open Frame | ![]() |
Enquire |
![]() |
|
XMSA00HS with fan | 500W |
12V / 41.6A |
Enclosed | ![]() |
Enquire |
![]() |
|
XMSA004V Class I | 500W |
24V / 20.8A |
Open Frame pcb | ![]() |
Enquire |
![]() |
|
XMSA0055 Class I | 500W |
24V / 20.8A |
Open Frame | ![]() |
Enquire |
![]() |
|
XMSA006B Class I with fan | 500W |
24V / 20.8A |
Enclosed | ![]() |
Enquire |
![]() |
|
XMSA00JP | 500W |
24V / 20.8A |
Open Frame pcb | ![]() |
Enquire |
![]() |
|
XMSA00KS | 500W |
24V / 20.8A |
Open Frame | ![]() |
Enquire |
![]() |
|
XMSA00L7 with fan | 500W |
24V / 20.8A |
Enclosed | ![]() |
Enquire |
![]() |
|
XMSA007V Class I | 500W |
36V / 13.8A |
Open Frame pcb | ![]() |
Enquire |
![]() |
|
XMSA0085 Class I | 500W |
36V / 13.8A |
Open Frame | ![]() |
Enquire |
![]() |
|
XMSA009B Class I with fan | 500W |
36V / 13.8A |
Enclosed | ![]() |
Enquire |
![]() |
|
XMSA00MP | 500W |
36V / 13.8A |
Open Frame pcb | ![]() |
Enquire |
![]() |
|
XMSA00NS | 500W |
36V / 13.8A |
Open Frame | ![]() |
Enquire |
![]() |
|
XMSA00P8 with fan | 500W |
36V / 13.8A |
Enclosed | ![]() |
Enquire |
![]() |
|
XMSA00B6 Class I | 500W |
48V / 10.4A |
Open Frame pcb | ![]() |
Enquire |
![]() |
|
XMSA00C9 Class I | 500W |
48V / 10.4A |
Open Frame pcb | ![]() |
Enquire |
![]() |
|
XMSA00DT Class I with fan | 500W |
48V / 10.4A |
Enclosed | ![]() |
Enquire |
![]() |
|
XMSA00R7 | 500W |
48V / 10.4A |
Open Frame pcb | ![]() |
Enquire |
![]() |
|
XMSA00S8 | 500W |
48V / 10.4A |
Open Frame | ![]() |
Enquire |
![]() |
|
XMSA00TR with fan | 500W |
48V / 10.4A |
Enclosed | ![]() |
Enquire |
![]() |
Part number | |
---|---|
XMSA001V Class I | |
Power | 500W |
Output info |
12V / 41.6A |
Construction | Open Frame pcb |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA002C Class I | |
Power | 500W |
Output info |
12V / 41.6A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA003M Class I with fan | |
Power | 500W |
Output info |
12V / 41.6A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA00F9 | |
Power | 500W |
Output info |
12V / 41.6A |
Construction | Open Frame pcb |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA00GP | |
Power | 500W |
Output info |
12V / 41.6A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA00HS with fan | |
Power | 500W |
Output info |
12V / 41.6A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA004V Class I | |
Power | 500W |
Output info |
24V / 20.8A |
Construction | Open Frame pcb |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA0055 Class I | |
Power | 500W |
Output info |
24V / 20.8A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA006B Class I with fan | |
Power | 500W |
Output info |
24V / 20.8A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA00JP | |
Power | 500W |
Output info |
24V / 20.8A |
Construction | Open Frame pcb |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA00KS | |
Power | 500W |
Output info |
24V / 20.8A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA00L7 with fan | |
Power | 500W |
Output info |
24V / 20.8A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA007V Class I | |
Power | 500W |
Output info |
36V / 13.8A |
Construction | Open Frame pcb |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA0085 Class I | |
Power | 500W |
Output info |
36V / 13.8A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA009B Class I with fan | |
Power | 500W |
Output info |
36V / 13.8A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA00MP | |
Power | 500W |
Output info |
36V / 13.8A |
Construction | Open Frame pcb |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA00NS | |
Power | 500W |
Output info |
36V / 13.8A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA00P8 with fan | |
Power | 500W |
Output info |
36V / 13.8A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA00B6 Class I | |
Power | 500W |
Output info |
48V / 10.4A |
Construction | Open Frame pcb |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA00C9 Class I | |
Power | 500W |
Output info |
48V / 10.4A |
Construction | Open Frame pcb |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA00DT Class I with fan | |
Power | 500W |
Output info |
48V / 10.4A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA00R7 | |
Power | 500W |
Output info |
48V / 10.4A |
Construction | Open Frame pcb |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA00S8 | |
Power | 500W |
Output info |
48V / 10.4A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
XMSA00TR with fan | |
Power | 500W |
Output info |
48V / 10.4A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
500W low airflow medical configurable power supply series enhanced with additional features
Read the article
XMS500A Open Frame
XMS500A Top fan
XMS500A U chassis