Alternatively, you can contact us like this:
If you're not sure which product you need, try our Quick Product Finder
Non isolated step-up / step-down DC-DC converter family from 75W to 750W
250W PoL in 1/16-Brick Format i6A
Non-Isolated Step Down DC-DC Converters
- Developed to maximize quality in a cost efficient design
- 1/16th & 1/32nd Brick Footprints
- 75W to 750 Watt Output Power, up to 60A
- Wide Input Voltage Ranges
- Wide Output Voltage Ranges, adjustable
- Minimal heat dissipation owing to high efficiencies up to 98.5%
- Wide operating temperature range -40 to 125°C
- Full, auto-recovery protection /Input under voltage/Short circuit/Thermal limit
- Remote ON/OFF, Trim, Sense, optional Power Good, Synchronisation, Sequencing feature
- 3 year warranty
100W, 9-53V Input PoL - i3A
250W, 9-40V and 9-53V Input PoL - i6A
400 to 750W, 9-18V, 18-32V and 18-60V Input PoL - i7A
Suitable for any cooling requirement - i7C
Non-Isolated, Step Up/Step Down DC-DC Converters
- Wide 5 to 28V, 8 to 24V, 9.6 to 28V or 9.6 to 48V Output Adjustment
- Wide 9 to 36V, 9 to 53V or 18-75Vdc Input Range
- Up to 98% Efficiency
- 1 x 1“ or 1/16th Brick Pinout
- Open Frame, Baseplate or Heat sink versions
- On/Off, Trim, Sense features
- Optional Power Good, Synchronisation, Current monitoring, Output current limit adjust features (i7C)
i1C 200W, 9-36V or 18-75V Input 1 x 1” DC-DC Converters (tdk.com)
300W up to 9-53V Input, Buck-Boost PoL - i7C
Robust against mechanic stress - encapsulated aluminium-case
Non-Isolated, ruggedized DC-DC Converters
Looking for something different?
Use our quick product finder to help find the right product for your application.
Quick product finder