Get in touch!
Alternatively, you can contact us like this:
If you're not sure which product you need, try our Quick Product Finder
Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | Datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
CA600 5A 24D 12/12E | 600W |
5V / 60A 3.3V / 25A 12V / 16A 12V / 16A |
Enclosed | ![]() |
Enquire | ||
CA600 5A 24D 12/12E | 600W |
5V / 60A 3.3V / 25A 12V / 16A 12V / 16A |
Enclosed | ![]() |
Enquire | ||
CA400 5A 12/12E 24N | 400W |
5V / 60A 12V / 16A 12V / 16A 24V / 5A |
Enclosed | ![]() |
Enquire | ||
CA400 5A 12C 12C | 400W |
5V / 60A 12V / 16A 12V / 16A |
Enclosed | ![]() |
Enquire | ||
CA400 5A | 30W |
5V / 60A |
Enclosed | ![]() |
Enquire | ||
CA600 5A_PP 5A_PP | 600W |
5V / 120A |
Enclosed | ![]() |
Enquire | ||
CA600 5A 24D 12/12E | 600W |
5V / 60A 3.3V / 25A 12V / 16A 12V / 16A |
Enclosed | ![]() |
Enquire | ||
CA400 5A 12/12E 24N | 400W |
5V / 60A 12V / 16A 12V / 16A 24V / 5A |
Enclosed | ![]() |
Enquire | ||
CA400 5A 12C 12C | 400W |
5V / 60A 12V / 16A 12V / 16A |
Enclosed | ![]() |
Enquire | ||
CA400 12F | 396W |
12V / 33A |
Enclosed | ![]() |
Enquire | ||
CA400 5A 12/12E 24N | 400W |
5V / 60A 12V / 16A 12V / 16A 24V / 5A |
Enclosed | ![]() |
Enquire | ||
CA400 24G | 600W |
24V / 25A |
Enclosed | ![]() |
Enquire |
Part number | |
---|---|
CA600 5A 24D 12/12E | |
Power | 600W |
Output info |
5V / 60A 3.3V / 25A 12V / 16A 12V / 16A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
Datasheet | |
Request quote / sample | |
CA600 5A 24D 12/12E | |
Power | 600W |
Output info |
5V / 60A 3.3V / 25A 12V / 16A 12V / 16A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
Datasheet | |
Request quote / sample | |
CA400 5A 12/12E 24N | |
Power | 400W |
Output info |
5V / 60A 12V / 16A 12V / 16A 24V / 5A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
Datasheet | |
Request quote / sample | |
CA400 5A 12C 12C | |
Power | 400W |
Output info |
5V / 60A 12V / 16A 12V / 16A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
Datasheet | |
Request quote / sample | |
CA400 5A | |
Power | 30W |
Output info |
5V / 60A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
Datasheet | |
Request quote / sample | |
CA600 5A_PP 5A_PP | |
Power | 600W |
Output info |
5V / 120A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
Datasheet | |
Request quote / sample | |
CA600 5A 24D 12/12E | |
Power | 600W |
Output info |
5V / 60A 3.3V / 25A 12V / 16A 12V / 16A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
Datasheet | |
Request quote / sample | |
CA400 5A 12/12E 24N | |
Power | 400W |
Output info |
5V / 60A 12V / 16A 12V / 16A 24V / 5A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
Datasheet | |
Request quote / sample | |
CA400 5A 12C 12C | |
Power | 400W |
Output info |
5V / 60A 12V / 16A 12V / 16A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
Datasheet | |
Request quote / sample | |
CA400 12F | |
Power | 396W |
Output info |
12V / 33A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
Datasheet | |
Request quote / sample | |
CA400 5A 12/12E 24N | |
Power | 400W |
Output info |
5V / 60A 12V / 16A 12V / 16A 24V / 5A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
Datasheet | |
Request quote / sample | |
CA400 24G | |
Power | 600W |
Output info |
24V / 25A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
Datasheet | |
Request quote / sample |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample