Get in touch!


I am:

Alternatively, you can contact us like this:

If you're not sure which product you need, try our Quick Product Finder

AC-DC Power Supplies

Please note: This product has reached end of life. You can use our Quick Product Finder to locate an alternative.
AC-DC Power Supplies

CFE400M

Medical, AC-DC, digital power solution (300W convection/400W fan cooled)

The digitally controlled, single output CFE400M is available in convection (300W) and fan cooled versions (400W), both featuring a peak power rating of 450W. Combining a 4kVac input-to-output isolation and an output-to-ground isolation of 1500Vac, the CFE400M is certified for medical equipment, including BF (body floating) type. The series has <0.5W standby power consumption and all models meet or exceed Climate Savers Silver level. Other features include a 94% efficiency, remote ON/OFF and remote sense.

CFE400M

Features

  • Designed for Medical Equipment
  • 94% Efficient
  • 0.5W standby mode power
  • Meets ERP/Eco-Design (2009/125/EC)
  • Meets Climate Savers Silver level
  • 178 mm x 100mm (7 in x 4 in)
  • High Power Density
  • Fits 1U applications
  • 5 Year Warranty

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level Datasheet Request quote / sample
CFE400M-12-5C-N1-CML-NT 400W 12V / 33.3A
Enclosed Discontinued product n/a   Datasheet
CFE400M-12-5C-TF-CML-NT 400W 12V / 33.3A
Enclosed Discontinued product n/a   Datasheet
CFE400M-24-5C-N1-CML-NT 400W 24V / 16.6A
Enclosed Discontinued product n/a   Datasheet
CFE400M-24-5C-TF-CML-NT 400W 24V / 16.6A
Enclosed Discontinued product n/a   Datasheet
CFE400M-48-5C-N1-CML-NT 400W 48V / 8.3A
Enclosed Discontinued product n/a   Datasheet
CFE400M-48-5C-TF-CML-NT 400W 48V / 8.3A
Enclosed Discontinued product n/a   Datasheet
Part number
CFE400M-12-5C-N1-CML-NT
Power 400W
Output info 12V / 33.3A
Construction Enclosed
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
CFE400M-12-5C-TF-CML-NT
Power 400W
Output info 12V / 33.3A
Construction Enclosed
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
CFE400M-24-5C-N1-CML-NT
Power 400W
Output info 24V / 16.6A
Construction Enclosed
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
CFE400M-24-5C-TF-CML-NT
Power 400W
Output info 24V / 16.6A
Construction Enclosed
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
CFE400M-48-5C-N1-CML-NT
Power 400W
Output info 48V / 8.3A
Construction Enclosed
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
CFE400M-48-5C-TF-CML-NT
Power 400W
Output info 48V / 8.3A
Construction Enclosed
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
Key : Discontinued product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

CFE400M videos

Range Overview Video

TDK-Lambda CFE400M Power supplies Technical Overview Video

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CFE400M Technical Downloads

CFE400M In the TDK-Lambda Newsroom

TDK-Lambda introduces next generation digitally controlled medical power supplies – the CFE400M range
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP