Get in touch!


I am:

Alternatively, you can contact us like this:

If you're not sure which product you need, try our Quick Product Finder

AC-DC Power Supplies

Please note: This product has been discontinued. We recommend the following instead: CSS
AC-DC Power Supplies

CSS65

40-150W medical AC-DC power supplies

The CSS series of medically certified AC-DC power supplies are available in either the industry standard 2" x 4" (40-60W) or 3" x 5" (150W) footprints and have output voltages ranging from 5 to 48V. The CSS65 has remote sense to compensate for output cable voltage drops and the CSS150 has remote on/off and an off-load power draw of <0.5W.

CSS65

Features

  • Wide Range AC Input
  • Low profile, Industry Standard Footprint
  • Global Safety Agency Compliance

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level Datasheet Request quote / sample
CSS65-5 40W 5V / 8A
Open Frame Discontinued product n/a   Datasheet
CSS65-12 60W 12V / 5A
Open Frame Discontinued product n/a   Datasheet
CSS65-15 60W 15V / 4A
Open Frame Discontinued product n/a   Datasheet
CSS65-19 65W 19V / 3.43A
Open Frame Discontinued product n/a   Datasheet
CSS65-24 65W 24V / 2.71A
Open Frame Discontinued product n/a   Datasheet
CSS65-36 65W 36V / 1.81A
Open Frame Discontinued product n/a   Datasheet
CSS65-48 65W 48V / 1.36A
Open Frame Discontinued product n/a   Datasheet
Part number
CSS65-5
Power 40W
Output info 5V / 8A
Construction Open Frame
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
CSS65-12
Power 60W
Output info 12V / 5A
Construction Open Frame
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
CSS65-15
Power 60W
Output info 15V / 4A
Construction Open Frame
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
CSS65-19
Power 65W
Output info 19V / 3.43A
Construction Open Frame
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
CSS65-24
Power 65W
Output info 24V / 2.71A
Construction Open Frame
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
CSS65-36
Power 65W
Output info 36V / 1.81A
Construction Open Frame
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
CSS65-48
Power 65W
Output info 48V / 1.36A
Construction Open Frame
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
Key : Discontinued product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

CSS65 Technical Downloads

Datasheets

Manuals

Not currently available

Images & 3D Drawings

Not currently available

Other resources

Not currently available

Useful links

Not currently available

Applications for this product

Further Resources

PAGE TOP

PAGE TOP