Get in touch!


I am:

Alternatively, you can contact us like this:

If you're not sure which product you need, try our Quick Product Finder

AC-DC Power Supplies

Please note: This product is not recommended for new designs. You can use our Quick Product Finder to locate an alternative.
AC-DC Power Supplies

CUS250/LD

Single Output 250W Low Profile Power Supplies

Designed for light industrial, LED signage, broadcast, IT, and test & measurement equipment, the low profile (30mm) CUS250LD can deliver 250W without the need for forced air cooling. The series is available with nominal output voltages of 3.3V, 4.2V, 5V, 12V, or 24Vdc, all of which have a ±10% user adjustment range.

CUS250/LD

Features

  • High efficiency up to 90%
  • Compact convection cooled device
  • 30mm high
  • Wide range AC input
  • Convection cooled
  • High grade component selection
  • 3 year warranty

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level Datasheet Request quote / sample
CUS250LD-3 165W 3.3V / 50A
Open Frame Not recommended for new designs Enquire   Datasheet
CUS250LD-4 210W 4.2V / 50A
Open Frame Not recommended for new designs Enquire   Datasheet
CUS250LD-5 250W 5V / 50A
Open Frame Not recommended for new designs Enquire   Datasheet
CUS250LD-12 252W 12V / 21A
Open Frame Not recommended for new designs Enquire   Datasheet
CUS250LD-24 252W 24V / 10.5A
Open Frame Not recommended for new designs Check stock   Datasheet
Part number
CUS250LD-3
Power 165W
Output info 3.3V / 50A
Construction Open Frame
Status Not recommended for new designs
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
CUS250LD-4
Power 210W
Output info 4.2V / 50A
Construction Open Frame
Status Not recommended for new designs
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
CUS250LD-5
Power 250W
Output info 5V / 50A
Construction Open Frame
Status Not recommended for new designs
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
CUS250LD-12
Power 252W
Output info 12V / 21A
Construction Open Frame
Status Not recommended for new designs
Stock Level Enquire
Datasheet Datasheet
Request quote / sample
CUS250LD-24
Power 252W
Output info 24V / 10.5A
Construction Open Frame
Status Not recommended for new designs
Stock Level Check stock
Datasheet Datasheet
Request quote / sample
Key : Not recommended for new designs

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

CUS250/LD Technical Downloads

CUS250/LD In the TDK-Lambda Newsroom

250W Convection Cooled Power Supply features Low Profile, High Efficiency and Wide AC Input Range
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP