Get in touch!


I am:

Alternatively, you can contact us like this:

If you're not sure which product you need, try our Quick Product Finder

AC-DC Power Supplies

Please note: This product has reached end of life. You can use our Quick Product Finder to locate an alternative.
AC-DC Power Supplies

MWS65

2 x 4” AC-DC Medical Power Supplies 55- 67W

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

MWS65

Features

  • BF Medical Rated
  • Very Low 1' profile
  • Industry Standard Footprint
  • Up to 89% Efficient
  • <0.3W Off-load Power Draw
  • •IEC/EN/UL60601 & 60950 Approvals
Not recommended for new designs, suggested alternatives CSS65 and ZMS100

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level Datasheet Request quote / sample
MWS65-5 55W 5V / 11A
Open Frame Discontinued product n/a   Datasheet
MWS65-12 60W 12V / 5A
Open Frame Discontinued product n/a   Datasheet
MWS65-15 66W 15V / 4.5A
Open Frame Discontinued product n/a   Datasheet
MWS65-24 67.2W 24V / 2.8A
Open Frame Discontinued product n/a   Datasheet
MWS65-48 67.2W 48V / 1.4A
Open Frame Discontinued product n/a   Datasheet
Part number
MWS65-5
Power 55W
Output info 5V / 11A
Construction Open Frame
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
MWS65-12
Power 60W
Output info 12V / 5A
Construction Open Frame
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
MWS65-15
Power 66W
Output info 15V / 4.5A
Construction Open Frame
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
MWS65-24
Power 67.2W
Output info 24V / 2.8A
Construction Open Frame
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
MWS65-48
Power 67.2W
Output info 48V / 1.4A
Construction Open Frame
Status Discontinued product
Stock Level n/a
Datasheet Datasheet
Request quote / sample
Key : Discontinued product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

MWS65 Technical Downloads

Datasheets

Images & 3D Drawings

Other resources

Not currently available

MWS65 In the TDK-Lambda Newsroom

MWS65 2 x 4 inch AC-DC power supply from TDK-Lambda
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP