Get in touch!


I am:

Alternatively, you can contact us like this:

If you're not sure which product you need, try our Quick Product Finder

AC-DC Power Supplies

AC-DC Power Supplies

PF1500B

Power Factor Correction Modules

Non-standard power requirements can be achieved using high efficiency, board mounted power modules. The PF-B series of AC-DC converters can be used to provide rectification and power factor correction, delivering 360Vdc to individual DC-DC converters, or loads, from wide range AC inputs.

The full brick PF1500B-360 modules are rated at 1512W for an input of 170 to 265V and 1008W from 85 to 265V. They have an efficiency of up to 96.5% and operating temperatures from -40 to +100oC. The modules are conduction cooled using  the PF-B baseplate.

For higher power loads, the units can be connected in parallel.

PF1500B

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level Datasheet Request quote / sample
PF1500B-360 1.512kW 360V / 4.2A
Full Brick Current product Check stock   Datasheet
Part number
PF1500B-360
Power 1.512kW
Output info 360V / 4.2A
Construction Full Brick
Status Current product
Stock Level Check stock
Datasheet Datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

PF1500B videos

Range Overview Video

PF1500B-360 1512W AC-DC Power Factor Correction Modules Video

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

PF1500B Technical Downloads

PF1500B In the TDK-Lambda Newsroom

AC-DC power factor correction module offers up to 1512W in a full brick package for high voltage distributed power architectures
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP