פניה ישירה למענה מהיר


אני:

לחלופין, צור אתנו קשר בערוצים הבאים:

אם אינך בטוח איזה מוצר אתה זקוק, נסה את שלנו חיפוש מוצרים

חדשות TDK-Lambda

חדשות המוצר

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

Essential DIN-Rail power supplies for cost-efficient automation designs

תאריך פרסום : 25 Mar 2025

TDK Corporation (TSE 6762) announces the introduction of the single-phase D1SE series to TDK-Lambda’s extensive range of DIN-rail mount power supplies.

עוד

10 to 50W industrial power supply series expanded with new mounting and protection options for increased system flexibility

תאריך פרסום : 04 Mar 2025

TDK Corporation (TSE 6762) announces the introduction of multiple option configurations for the TDK-Lambda brand ZWS-C series of 10, 15, 30, and 50W rated industrial AC-DC power supplies

עוד

1.5 to 10W DC-DC converter series now available with a two-sided board coating option for harsh industrial applications

תאריך פרסום : 19 Feb 2025

TDK Corporation (TSE:6762) announces the introduction of two additional options to the TDK-Lambda brand CCG series of 1.5W to 10W isolated DC-DC converters

עוד

50W to 150W industrial power supply series enhanced with the option for push-in wire terminations

תאריך פרסום : 04 Dec 2024

TDK Corporation (TSE:6762) announces push-in wire terminations for models in the high-reliability, TDK-Lambda HWS-A family of AC-DC power supplies

עוד

43 to 160Vdc input rail and industrial DC-DC converter series expanded with 50W, 100W, and 150W quarter brick models

תאריך פרסום : 26 Nov 2024

TDK Corporation (TSE:6762) announces the expansion of the TDK-Lambda brand CN-B110 series with 50W, 100W, and 150W rated quarter-brick DC-DC converters

עוד

960W DIN rail mount programmable DC-UPS for mission critical applications

תאריך פרסום : 05 Nov 2024

TDK Corporation (TSE:6762) announces the introduction of the TDK-Lambda brand DUSH series in a compact DIN rail mount package

עוד

TDK-Lambda to showcase the latest advancements in power supply technology at electronica 2024

תאריך פרסום : 22 Oct 2024

TDK-Lambda, a group company of TDK Corporation (TSE:6762), will present and demonstrate the latest innovations in power supply technology at electronica 2024

עוד

Non-isolated buck-boost DC-DC converters deliver up to 200W with a wide 9.6 to 28V output adjustment range

תאריך פרסום : 09 Oct 2024

TDK Corporation (TSE:6762) announces the introduction of the TDK-Lambda brand 200W rated i1C series in the 1”x1” industry standard package size

עוד

Introducing AC programmable power with the launch of the new GENESYS™ AC and GENESYS™ AC PRO

תאריך פרסום : 30 Sep 2024

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand GENESYS™ AC (GAC) and GENESYS™ AC PRO (GAC-PRO) series of 2kVA and 3kVA rated programmable AC power sources

עוד

Compact industrial 3kW programmable power supplies offer constant voltage and constant current operation with single or three-phase inputs

תאריך פרסום : 10 Sep 2024

TDK Corporation (TSE 6762) announces the introduction of the 3000 watt TDK-Lambda brand HWS3000 programmable AC-DC power supplies in a 270 x 150 x 61mm case size

עוד

20A models added to 1/16th brick footprint DC-DC buck converter series, enhancing performance with a 28-60V input

תאריך פרסום : 13 Aug 2024

TDK Corporation (TSE 6762) announces an expansion to the TDK-Lambda i7A series of non-isolated buck (step-down) DC-DC converters with the industry-standard 1/16th brick pinout

עוד

400 to 750W ruggedised buck DC-DC converters offer conduction cooling with a wide range of inputs and outputs

תאריך פרסום : 16 Jul 2024

TDK Corporation (TSE:6762) announces the introduction of the 400 to 750W rated RGB series of ruggedised non-isolated DC-DC converters from TDK-Lambda

עוד

0-20V to 0-1500V programmable power supplies can be configured in 20U high 19”racking cabinets to deliver 90kW

תאריך פרסום : 09 Jul 2024

TDK Corporation (TSE 6762) announces the introduction of 90kW rated GSPS 20U 19-inch racking cabinets to the TDK-Lambda GENESYS+™ series of programmable DC power supplies

עוד

300W 1/16th brick pinout buck-boost DC-DC converter series enhanced with adjustable current limit option for parallel operation

תאריך פרסום : 05 Jun 2024

TDK Corporation (TSE 6762) announces the addition of adjustable current limit models to the TDK-Lambda brand 300W rated i7C non-isolated DC-DC converter series

עוד

Low audible noise 800W and 1000W medical and industrial power supplies provide power densities of up to 27.2W/cubic inch

תאריך פרסום : 23 Apr 2024

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand CUS800M and CUS1000M AC-DC power supply series in a 6.73 x 3.35 x 1.67” (171 x 85 x 42.5mm) case size

עוד

2” x 4” 250W medical and industrial power supply series extended to include five additional output voltages

תאריך פרסום : 09 Apr 2024

TDK Corporation (TSE:6762) announces additional output voltage models to the 250W rated TDK-Lambda brand CUS250M series of power supplies in the industry standard 2” x 4” footprint

עוד

Class I & II industrial 10 to 50W power supplies feature low output noise, long field life and Class B EMI

תאריך פרסום : 21 Mar 2024

TDK Corporation (TSE 6762) announces the introduction of the ZWS-C series of 10, 15, 30 and 50W rated industrial AC-DC power supplies

עוד

480W and 960W three-phase AC-DC DIN rail power supplies offer a +50% boost power rating and screw or push-in connector models

תאריך פרסום : 13 Feb 2024

TDK Corporation (TSE 6762) announces the addition of higher power, three-phase AC input models to the TDK-Lambda DRB series of economically priced DIN rail mount power supplies

עוד

12V output 2040W 3-phase industrial power supply operates from 400/440/480Vac Delta and Wye inputs

תאריך פרסום : 14 Nov 2023

TDK Corporation (TSE 6762) announces the addition of the TDK-Lambda brand TPS4000-12 power supply, further extending the existing 3kW to 4kW rated TPS series

עוד

300W Power Sink option for programmable power supplies enables fast down-programming under no-load conditions

תאריך פרסום : 13 Sep 2023

TDK Corporation (TSE 6762) announces the introduction of a Power Sink (PSINK) option to the 1.7kW and 3.4kW models of the TDK-Lambda GENESYS+™ series of high-power density programmable DC power supplies

עוד

PAGE TOP

PAGE TOP