U kunt ook op de volgende manier contact met ons opnemen:
Geplaatst : 04 Oct 2006
Power Supply expert Lambda now provides a truly comprehensive range of products with the addition of the TDK Innoveta family of DC-DC converters following Lambda's acquisition by TDK last year. These industry leading products combine high efficiency and reliability with competitive pricing, and are available in versions ranging from DOSA packaged point of load converters rated from a few tens of watts to the 'full brick' delivering a market leading 700W.
Incorporating patented low loss MOSFET synchronous rectification technology and benefiting from planar magnetics construction, TDK Innoveta converters are ideally suited for use in distributed power and telecom applications, including ATCA.
All models in the range offer high power density, easy thermal management and full RoHS compliance, as well as a choice of input voltages and wide range output trimming to provide maximum versatility.
To complement the Innoveta range of surface mount, point of load converters, with an industry leading efficiency of typically 95%, a range of BUS Converters with input/output divide by 4 conversion ratio are available.
Pico-brick converters in the Innoveta range, that measure just 30.5 x 29.3 x 8.1mm, can deliver their full output power at temperatures up to 70ºC and are available with outputs from 1.2V to 18V.