Alternatively, you can contact us like this:

This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.

AC-DC Power Supplies

AC-DC Power Supplies

CUS30M & CUS60M

Single Output 30 - 60W Medical & ITE Power Supplies

CUS30M and CUS60M are single output 2” x 3” footprint AC/DC power supplies with outputs ranging from 5V to 48V and have IEC60601-1 3rd edition medical approval as well as IEC62368-1 and are compliant with EN60601-1-2:2015 Edition 4 immunity requirements. Rated at 30W and 60W, these compact products meet class B conducted and radiated EMI in either a Class I or Class II (double insulated) construction, without the need for external filtering. This flexibility allows the CUS30/60M to be used in a wide range of applications, including home healthcare, medical, dental, test and measurement, broadcast and industrial equipment.

CUS30M & CUS60M

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
CUS60M-5 30W 5V / 6A
Open Frame Current product Check stock   View PDF datasheet
CUS30M-12 30W 12V / 2.5A
Open Frame Current product Check stock   View PDF datasheet
CUS60M-12 60W 12V / 5A
Open Frame Current product Enquire   View PDF datasheet
CUS30M-15 30W 15V / 2A
Open Frame Current product Enquire   View PDF datasheet
CUS60M-15 60W 15V / 4A
Open Frame Current product Enquire   View PDF datasheet
CUS30M-18 30.6W 18V / 1.7A
Open Frame Current product Check stock   View PDF datasheet
CUS60M-18 60.3W 18V / 3.35A
Open Frame Current product Enquire   View PDF datasheet
CUS30M-24 30W 24V / 1.25A
Open Frame Current product Check stock   View PDF datasheet
CUS60M-24 60W 24V / 2.5A
Open Frame Current product Check stock   View PDF datasheet
CUS30M-36 30.24W 36V / 0.84A
Open Frame Current product Enquire   View PDF datasheet
CUS30M-48 30.24W 48V / 0.63A
Open Frame Current product Check stock   View PDF datasheet
CUS60M-48 60W 48V / 1.25A
Open Frame Current product Enquire   View PDF datasheet
Part number
CUS60M-5
Power 30W
Output info 5V / 6A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS30M-12
Power 30W
Output info 12V / 2.5A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS60M-12
Power 60W
Output info 12V / 5A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS30M-15
Power 30W
Output info 15V / 2A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS60M-15
Power 60W
Output info 15V / 4A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS30M-18
Power 30.6W
Output info 18V / 1.7A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS60M-18
Power 60.3W
Output info 18V / 3.35A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS30M-24
Power 30W
Output info 24V / 1.25A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS60M-24
Power 60W
Output info 24V / 2.5A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS30M-36
Power 30.24W
Output info 36V / 0.84A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS30M-48
Power 30.24W
Output info 48V / 0.63A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS60M-48
Power 60W
Output info 48V / 1.25A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

CUS30M & CUS60M videos

Range Overview Video

CUS30M & CUS60M Single Output 30 - 60W Medical & ITE Power Supplies Video

CUS30M & CUS60M FAQ

FAQ Video

What are the key features of the CUS30M & 60M medical ac-dc power supplies?

FAQ Video

What are the levels of leakage current and EMI for CUS30M & 60M medical power supplies?

FAQ Video

Do CUS30M & CUS60M AC-DC power supplies have medical approvals?

FAQ Video

What is the no load consumption and efficiency of CUS30M & CUS60M medical power supplies?

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CUS30M & CUS60M Technical Downloads

CUS30M & CUS60M In the TDK-Lambda Newsroom

Class I & II 30-60W medical power supplies meet curve B radiated and conducted EMI
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP