Alternatively, you can contact us like this:

This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.

Power supplies for
Medical / Clinical / Scientific applications

View products

Browse our embedded power supplies by application

Our embedded products for Medical / Clinical / Scientific applications

Power systems for electronic medical systems need to meet strict reliability, safety and regulatory compliance. Additional requirements include providing stable and clean power to sensitive medical devices to prevent malfunctions or errors that could jeopardize patient safety. The power system must also be designed to withstand potential electrical noise and interference (EMC / EMI) in healthcare environments. Overcoming these challenges requires careful design, testing and collaboration among engineers and the power systems' manufacturers. Pick from our range of products listed below to get more information about each range. You can narrow your search by using our Quick Product Finder.

Pick a product below for more information about that range:

Pick a product below for more information about that range:
Product Name Power Range Construction Outputs
GSPS High Power Systems
NEW MODEL
Configurable solutions up to 90kW in 20U, 19 inch rack cabinetRack mount
30kW 90kW Rack mount 1 output
CUS800M and CUS1000M
NEW RANGE
3.3” x 6.7” 680W to 1000W AC-DC Power SuppliesChassis mount
680W 1kW Chassis mount 1 output
CUS250M
2 x 4” 250W AC-DC Power SuppliesChassis mount
250W 250W Chassis mount 1 output
CUS30M & CUS60M
Single Output 30 - 60W Medical & ITE Power SuppliesChassis mount
30W 60W Chassis mount 1 output
GENESYS+™
1kW, 1.7kW, 2.7kW, 3.4kW, 5kW and 7.5kW in 1URack mount
1kW 7.5kW Rack mount 1 output
GENESYS+™ GSPL
15kW in 2U & 22.5kW in 3URack mount
15kW 22.5kW Rack mount 1 output
DTM
25W to 300W Medical AC-DC External Power SuppliesExternal
25W 300W External 1 output
MU4
600W/800W 1U Modular power supplyChassis mount
600W 800W Chassis mount 1 to 5 outputs
CUS500M1
3 x 5” 500W AC-DC Power SuppliesChassis mount
300W 504W Chassis mount 1 output
GXE600
Single Output 600W Programmable Medical & ITE Power SuppliesChassis mount
600W 600W Chassis mount 1 output
NV-Power Configurable
Chassis Mount AC-DC Power suppliesChassis mount
180W 180W Chassis mount 1 to 5 outputs
RWS-B
50-1500W General Purpose and Medical Power SuppliesChassis mount
50W 1.5kW Chassis mount 1 output
Vega
Modular 450, 650 and 900W power suppliesChassis mount
300W 900W Chassis mount 1 to 10 outputs
Vega-Lite
Vega-Lite Modular Power SolutionsChassis mount
480W 900W Chassis mount 1 to 10 outputs
CUS200M
Single Output 200 to 250W Medical & ITE Power SuppliesChassis mount
200.4W 254.4W Chassis mount 1 output
CUS150M
2 x 4” 150W AC-DC Power SuppliesChassis mount
120W 150W Chassis mount 1 output
CUS100ME
2 x 4” 100W AC-DC Power Supplies Chassis mount
100W 100W Chassis mount 1 output
XMS500A
500W, 1U, Configurable, Class I or II AC-DC power supplyChassis mount
500W 500W Chassis mount 1 output
CUS350MP
350/500W Medical Power Supplies with a 1000W Peak CapabilityChassis mount
350W 500W Chassis mount 1 output
CHVM
1.4-3W, 12V Input, 180-2000V Output DC-DC ConvertersPOL Non isolated
1.4W 3W POL Non isolated 1 output
CUS400M
3 x 5” 400W AC-DC Power SuppliesChassis mount
250W 400W Chassis mount 1 output
PXD-M
30W Medical and Industrial DC-DC ConvertersPCB mount
30W 30W PCB mount 2 outputs
PXG-M
15-20W Medical and Industrial DC-DC ConvertersPCB mount
15W 20W PCB mount 2 outputs
WMM30
25 to 30W Medical Wall Mount Power SuppliesExternal
25W 30W External 1 output
GENESYS+™ 1U Half rack
1kW and 1.5kW 1U Half Rack Mount power supplyRack mount
1kW 1.56kW Rack mount 1 output
GENESYS+™ GSP
10kW in 2U & 15kW in 3URack mount
10kW 15.3kW Rack mount 1 output
SWS600/1000L
600W & 1000W Low Profile Single Output Power SuppliesChassis mount
600W 1.056kW Chassis mount 1 output
QM
550W - 2000W Modular power supplyChassis mount
550W 2kW Chassis mount 1 to 18 outputs
KMS-A
15-60W Medical AC-DC PCB Mount Power SuppliesPCB mount
15W 60W PCB mount 1 output
NV-Power Modular
Chassis mount AC-DC Power supplyChassis mount
350W 1.15kW Chassis mount 8 outputs
CUS600M
3 x 5” 600W AC-DC Power SuppliesChassis mount
400W 600W Chassis mount 1 output
CUS1500M
1500W Medical and Industrial Power SuppliesChassis mount
1.5kW 1.5kW Chassis mount 1 output
QS
Up to 1200W, Single Output Medical and Industrial Power SupplyChassis mount
600W 1.2kW Chassis mount 1 output
CUT
35W-75W Low Profile Triple Output power suppliesChassis mount
35W 75W Chassis mount 3 outputs
CUS350M
Single Output Medical & ITE Power SuppliesChassis mount
348W 420W Chassis mount 1 output
PXC-M
3W, 6W & 10W Medical Isolated DC-DC ConvertersIsolated PCB mount
3W 10W Isolated PCB mount 1 to 2 outputs
EFE-M
300W - 400W medical AC-DC digital power suppliesChassis mount
200W 400W Chassis mount 1 to 3 outputs
HWS ME
30W - 1500W Single output medical power suppliesChassis mount
30W 1.56kW Chassis mount 1 output
Alpha 1000-1500 (CA)
1000 & 1500W modular power suppliesChassis mount
1kW 1.5kW Chassis mount 1 to 16 outputs
CSS
40-150W medical AC-DC power suppliesChassis mount
40W 150W Chassis mount 1 output
Want to know more about our power supply solutions?

Visit our news website to read about how our products are used in real-world applications.

Learn more

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

PAGE TOP

PAGE TOP