Alternatively, you can contact us like this:

This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.

AC-DC Power Supplies

AC-DC Power Supplies

DTM

25W to 300W Medical AC-DC External Power Supplies

The DTM medical external power supplies are housed in a rugged plastic case and are rated from 25 to 300W with output voltages from 5V to 54V. With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 36W, 65W, 70W, 110W, 160W & 300W and is suitable for clinical and home healthcare applications.  

DTM

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
DTM36CN050-C8 25W 5V / 5A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM65PW050C8 40W 5V / 8A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM65PW050D 40W 5V / 8A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM36CN090-C8 29.7W 9V / 3.3A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM36CN120-C8 30W 12V / 2.5A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM65PW120C8 60W 12V / 5A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM65PW120D 60W 12V / 5A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM70CN120 70W 12V / 5.8A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM70CN120C8 70W 12V / 5.8A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM110PW-120C8 105W 12V / 8.75A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM160CN120 150W 12V / 12.5A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM160CN120C8 150W 12V / 12.5A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM165PW120C 160W 12V / 13.333A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM250PW120D 250W 12V / 20.83A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM300PW-120D1 300W 12V / 25A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM300PW-120D2 300W 12V / 25A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM36CN135-C8 32.4W 13.5V / 2.4A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM36CN150-C8 36W 15V / 2.4A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM65PW150C8 60W 15V / 4A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM65PW150D 60W 15V / 4A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM70CN150 70W 15V / 4.65A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM70CN150C8 70W 15V / 4.65A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM110PW-150C8 110W 15V / 7.34A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM165PW150C 160W 15V / 10.67A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM300PW-150D1 300W 15V / 20A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM300PW-150D2 300W 15V / 20A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM36CN180-C8 36W 18V / 2A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM70CN180 70W 18V / 3.9A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM70CN180C8 70W 18V / 3.9A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM65PW190C8 65W 19V / 3.42A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM65PW190D 65W 19V / 3.6A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM110PW-190C8 110W 19V / 5.79A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM165PW190C 160W 19V / 8.42A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM250PW190D 250W 19V / 13.157A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM300PW-190D1 300W 19V / 15.79A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM300PW-190D2 300W 19V / 15.79A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM36CN240-C8 36W 24V / 1.5A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM65PW240C8 65W 24V / 2.7A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM65PW240D 65W 24V / 2.7A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM70CN240 70W 24V / 3A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM70CN240C8 70W 24V / 3A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM110PW-240C8 110W 24V / 4.59A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM160CN240 160W 24V / 6.66A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM160CN240C8 160W 24V / 6.66A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM165PW240C 160W 24V / 6.88A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM250PW240D 250W 24V / 10.416A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM300PW-240D1 300W 24V / 12.5A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM300PW-240D2 300W 24V / 12.5A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM65PW280C8 65W 28V / 2.32A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM65PW280D 65W 28V / 2.32A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM110PW-280C8 110W 28V / 3.93A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM165PW280C 160W 28V / 5.89A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM250PW280D 250W 28V / 8.928A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM300PW-280D1 300W 28V / 10.71A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM300PW-280D2 300W 28V / 10.71A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM36CN360-C8 36W 36V / 1A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM65PW360D 65W 36V / 1.8A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM70CN360 70W 36V / 1.9A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM70CN360C8 70W 36V / 1.9A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM110PW-360C8 110W 36V / 3.06A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM160CN480 160W 36V / 3.33A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM160CN480C8 160W 36V / 3.33A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM160CN360 160W 36V / 4.44A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM160CN360C8 160W 36V / 4.44A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM165PW360C 160W 36V / 4.58A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM250PW360D 250W 36V / 6.94A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM36CN480-C8 36W 48V / 0.75A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM65PW480C8 65W 48V / 1.35A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM65PW480D 65W 48V / 1.35A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM70CN480 70W 48V / 1.5A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM70CN480C8 70W 48V / 1.5A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM110PW-480C8 110W 48V / 2.29A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM165PW480C 160W 48V / 3.44A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM250PW480D 250W 48V / 5.208A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM300PW-480D1 300W 48V / 6.25A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM300PW-480D2 300W 48V / 6.25A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM250PW540D 250W 54V / 4.629A
Enclosed Plug in Current product Check stock   View PDF datasheet
DTM300PW-540D1 300W 54V / 5.56A
Enclosed Plug in Current product Enquire   View PDF datasheet
DTM300PW-540D2 300W 54V / 5.56A
Enclosed Plug in Current product Enquire   View PDF datasheet
Part number
DTM36CN050-C8
Power 25W
Output info 5V / 5A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM65PW050C8
Power 40W
Output info 5V / 8A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM65PW050D
Power 40W
Output info 5V / 8A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM36CN090-C8
Power 29.7W
Output info 9V / 3.3A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM36CN120-C8
Power 30W
Output info 12V / 2.5A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM65PW120C8
Power 60W
Output info 12V / 5A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM65PW120D
Power 60W
Output info 12V / 5A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM70CN120
Power 70W
Output info 12V / 5.8A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM70CN120C8
Power 70W
Output info 12V / 5.8A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM110PW-120C8
Power 105W
Output info 12V / 8.75A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM160CN120
Power 150W
Output info 12V / 12.5A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM160CN120C8
Power 150W
Output info 12V / 12.5A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM165PW120C
Power 160W
Output info 12V / 13.333A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM250PW120D
Power 250W
Output info 12V / 20.83A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM300PW-120D1
Power 300W
Output info 12V / 25A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM300PW-120D2
Power 300W
Output info 12V / 25A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM36CN135-C8
Power 32.4W
Output info 13.5V / 2.4A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM36CN150-C8
Power 36W
Output info 15V / 2.4A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM65PW150C8
Power 60W
Output info 15V / 4A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM65PW150D
Power 60W
Output info 15V / 4A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM70CN150
Power 70W
Output info 15V / 4.65A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM70CN150C8
Power 70W
Output info 15V / 4.65A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM110PW-150C8
Power 110W
Output info 15V / 7.34A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM165PW150C
Power 160W
Output info 15V / 10.67A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM300PW-150D1
Power 300W
Output info 15V / 20A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM300PW-150D2
Power 300W
Output info 15V / 20A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM36CN180-C8
Power 36W
Output info 18V / 2A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM70CN180
Power 70W
Output info 18V / 3.9A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM70CN180C8
Power 70W
Output info 18V / 3.9A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM65PW190C8
Power 65W
Output info 19V / 3.42A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM65PW190D
Power 65W
Output info 19V / 3.6A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM110PW-190C8
Power 110W
Output info 19V / 5.79A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM165PW190C
Power 160W
Output info 19V / 8.42A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM250PW190D
Power 250W
Output info 19V / 13.157A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM300PW-190D1
Power 300W
Output info 19V / 15.79A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM300PW-190D2
Power 300W
Output info 19V / 15.79A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM36CN240-C8
Power 36W
Output info 24V / 1.5A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM65PW240C8
Power 65W
Output info 24V / 2.7A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM65PW240D
Power 65W
Output info 24V / 2.7A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM70CN240
Power 70W
Output info 24V / 3A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM70CN240C8
Power 70W
Output info 24V / 3A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM110PW-240C8
Power 110W
Output info 24V / 4.59A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM160CN240
Power 160W
Output info 24V / 6.66A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM160CN240C8
Power 160W
Output info 24V / 6.66A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM165PW240C
Power 160W
Output info 24V / 6.88A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM250PW240D
Power 250W
Output info 24V / 10.416A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM300PW-240D1
Power 300W
Output info 24V / 12.5A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM300PW-240D2
Power 300W
Output info 24V / 12.5A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM65PW280C8
Power 65W
Output info 28V / 2.32A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM65PW280D
Power 65W
Output info 28V / 2.32A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM110PW-280C8
Power 110W
Output info 28V / 3.93A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM165PW280C
Power 160W
Output info 28V / 5.89A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM250PW280D
Power 250W
Output info 28V / 8.928A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM300PW-280D1
Power 300W
Output info 28V / 10.71A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM300PW-280D2
Power 300W
Output info 28V / 10.71A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM36CN360-C8
Power 36W
Output info 36V / 1A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM65PW360D
Power 65W
Output info 36V / 1.8A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM70CN360
Power 70W
Output info 36V / 1.9A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM70CN360C8
Power 70W
Output info 36V / 1.9A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM110PW-360C8
Power 110W
Output info 36V / 3.06A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM160CN480
Power 160W
Output info 36V / 3.33A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM160CN480C8
Power 160W
Output info 36V / 3.33A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM160CN360
Power 160W
Output info 36V / 4.44A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM160CN360C8
Power 160W
Output info 36V / 4.44A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM165PW360C
Power 160W
Output info 36V / 4.58A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM250PW360D
Power 250W
Output info 36V / 6.94A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM36CN480-C8
Power 36W
Output info 48V / 0.75A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM65PW480C8
Power 65W
Output info 48V / 1.35A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM65PW480D
Power 65W
Output info 48V / 1.35A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM70CN480
Power 70W
Output info 48V / 1.5A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM70CN480C8
Power 70W
Output info 48V / 1.5A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM110PW-480C8
Power 110W
Output info 48V / 2.29A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM165PW480C
Power 160W
Output info 48V / 3.44A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM250PW480D
Power 250W
Output info 48V / 5.208A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM300PW-480D1
Power 300W
Output info 48V / 6.25A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM300PW-480D2
Power 300W
Output info 48V / 6.25A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM250PW540D
Power 250W
Output info 54V / 4.629A
Construction Enclosed Plug in
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DTM300PW-540D1
Power 300W
Output info 54V / 5.56A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
DTM300PW-540D2
Power 300W
Output info 54V / 5.56A
Construction Enclosed Plug in
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

DTM videos

Range Overview Video

DTM160 150-160W Medical External Power Supplies Video

Range Overview Video

DTM70 70W Medical External Power Supplies Video

Range Overview Video

DTM36-C8 25 to 36W Medical External Power Supplies Video

Range Overview Video

DTM65-C8 40W to 65W Medical AC-DC External Power Supplies Video

Range Overview Video

DTM165C 160W-165W Medical AC-DC External Power Supplies Video

Range Overview Video

DTM300W Medical AC-DC External Power Supplies Video

Range Overview Video

DTM250 250W Medical ITE External Power Supplies Video

Range Overview Video

DTM110-C8 110W Medical ITE External Power Supplies Video

Range Overview Video

DTM65D 40W to 65W Medical AC-DC External Power Supplies Video

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

DTM Technical Downloads

DTM In the TDK-Lambda Newsroom

Compact 70W and 160W external AC-DC power adapters suit medical and industrial applications
Read the article

Class II 36W medical external power supplies are EU CoC Tier 2 compliant
Read the article

Medical 40-65W external power supplies comply with the EU Tier 2 v5 and US DoE Level VI efficiency standards
Read the article

250W medical and ITE certified external power supplies meet EU CoC Tier 2 efficiency standards
Read the article

Home healthcare medical and ITE certified 110W Class II external power supplies comply to the EU CoC Tier 2 efficiency standard
Read the article

Level VI efficient medical 300W external power supplies offer Class I or Class II inputs
Read the article

Medically Certified AC-DC External Power Supplies Deliver 165W
Read the article

DTM-C Range of Medical AC-DC External Power Supplies from TDK-Lambda
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP