Alternatively, you can contact us like this:
This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.
The EFE-M series of embedded power supplies extends the EFE series with medical certifications to the IEC 60601-1 standard. Rated at 300 and 400W with an additional 33% peak power for 10 seconds, the products are available with output voltages from 12 to 54V. A wide range of options can be ordered; including a standby voltage, remote on/off and various case/fan options. Product warranty is 5 years.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
EFE300M-12-5-HCMDL-YT | 300W |
12V / 25A 5V / 2A 12V / 1A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE300M-12-5-HNMDL-YT | 300W |
12V / 25A 5V / 2A 12V / 1A |
Open Frame | ![]() |
Enquire |
![]() |
|
EFE300M-24-5-HCMDL-YT | 300W |
24V / 12.5A 5V / 2A 12V / 1A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE300M-24-5-HNMDL-YT | 300W |
24V / 12.5A 5V / 2A 12V / 1A |
Open Frame | ![]() |
Enquire |
![]() |
|
EFE300M-48-5-HCMDL-YT | 300W |
48V / 6.25A 5V / 2A 12V / 1A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE300M-48-5-HNMDL-YT | 300W |
48V / 6.25A 5V / 2A 12V / 1A |
Open Frame | ![]() |
Enquire |
![]() |
|
EFE400M-12-5-HCMDL-YT | 400W |
12V / 33.3A 5V / 2A 12V / 1A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE400M-12-5-HNMDL-YT | 400W |
12V / 33.3A 5V / 2A 12V / 1A |
Open Frame | ![]() |
Enquire |
![]() |
|
EFE400M-24-5-HCMDL-YT | 400W |
24V / 16.7A 5V / 2A 12V / 1A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE400M-24-5-HNMDL-YT | 400W |
24V / 16.7A 5V / 2A 12V / 1A |
Open Frame | ![]() |
Enquire |
![]() |
|
EFE400M-48-5-HCMDL-YT | 400W |
48V / 8.3A 5V / 2A 12V / 1A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE400M-48-5-HNMDL-YT | 400W |
48V / 8.3A 5V / 2A 12V / 1A |
Open Frame | ![]() |
Enquire |
![]() |
|
EFE300M-12-5-ECMDL-YT | 300W |
12V / 25A 5V / 2A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE300M-24-5-ECMDL-YT | 300W |
24V / 12.5A 5V / 2A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE300M-48-5-ECMDL-YT | 297.6W |
48V / 6.2A 5V / 2A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE400M-12-5-ECMDL-YT | 400W |
12V / 33.3A 5V / 2A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE400M-24-5-ECMDL-YT | 400W |
24V / 16.7A 5V / 2A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE400M-48-5-ECMDL-YT | 400W |
48V / 8.3A 5V / 2A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE300M-12-5-HCMDL-YT | 300W |
12V / 25A 5V / 2A 12V / 1A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE300M-12-5-HNMDL-YT | 300W |
12V / 25A 5V / 2A 12V / 1A |
Open Frame | ![]() |
Enquire |
![]() |
|
EFE300M-24-5-HCMDL-YT | 300W |
24V / 12.5A 5V / 2A 12V / 1A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE300M-24-5-HNMDL-YT | 300W |
24V / 12.5A 5V / 2A 12V / 1A |
Open Frame | ![]() |
Enquire |
![]() |
|
EFE300M-48-5-HCMDL-YT | 300W |
48V / 6.25A 5V / 2A 12V / 1A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE300M-48-5-HNMDL-YT | 300W |
48V / 6.25A 5V / 2A 12V / 1A |
Open Frame | ![]() |
Enquire |
![]() |
|
EFE400M-12-5-HCMDL-YT | 400W |
12V / 33.3A 5V / 2A 12V / 1A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE400M-12-5-HNMDL-YT | 400W |
12V / 33.3A 5V / 2A 12V / 1A |
Open Frame | ![]() |
Enquire |
![]() |
|
EFE400M-24-5-HCMDL-YT | 400W |
24V / 16.7A 5V / 2A 12V / 1A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE400M-24-5-HNMDL-YT | 400W |
24V / 16.7A 5V / 2A 12V / 1A |
Open Frame | ![]() |
Enquire |
![]() |
|
EFE400M-48-5-HCMDL-YT | 400W |
48V / 8.3A 5V / 2A 12V / 1A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE400M-48-5-HNMDL-YT | 400W |
48V / 8.3A 5V / 2A 12V / 1A |
Open Frame | ![]() |
Enquire |
![]() |
|
EFE300M-12-5-ECMDL-YT | 300W |
12V / 25A 5V / 2A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE400M-12-5-ECMDL-YT | 400W |
12V / 33.3A 5V / 2A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE300M-24-5-HCMDL-YT | 300W |
24V / 12.5A 5V / 2A 12V / 1A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE300M-24-5-HNMDL-YT | 300W |
24V / 12.5A 5V / 2A 12V / 1A |
Open Frame | ![]() |
Enquire |
![]() |
|
EFE400M-24-5-HCMDL-YT | 400W |
24V / 16.7A 5V / 2A 12V / 1A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE400M-24-5-HNMDL-YT | 400W |
24V / 16.7A 5V / 2A 12V / 1A |
Open Frame | ![]() |
Enquire |
![]() |
|
EFE300M-24-5-ECMDL-YT | 300W |
24V / 12.5A 5V / 2A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE400M-24-5-ECMDL-YT | 400W |
24V / 16.7A 5V / 2A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE300M-48-5-HCMDL-YT | 300W |
48V / 6.25A 5V / 2A 12V / 1A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE300M-48-5-HNMDL-YT | 300W |
48V / 6.25A 5V / 2A 12V / 1A |
Open Frame | ![]() |
Enquire |
![]() |
|
EFE400M-48-5-HCMDL-YT | 400W |
48V / 8.3A 5V / 2A 12V / 1A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE400M-48-5-HNMDL-YT | 400W |
48V / 8.3A 5V / 2A 12V / 1A |
Open Frame | ![]() |
Enquire |
![]() |
|
EFE300M-48-5-ECMDL-YT | 297.6W |
48V / 6.2A 5V / 2A |
Enclosed | ![]() |
Enquire |
![]() |
|
EFE400M-48-5-ECMDL-YT | 400W |
48V / 8.3A 5V / 2A |
Enclosed | ![]() |
Enquire |
![]() |
Part number | |
---|---|
EFE300M-12-5-HCMDL-YT | |
Power | 300W |
Output info |
12V / 25A 5V / 2A 12V / 1A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-12-5-HNMDL-YT | |
Power | 300W |
Output info |
12V / 25A 5V / 2A 12V / 1A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-24-5-HCMDL-YT | |
Power | 300W |
Output info |
24V / 12.5A 5V / 2A 12V / 1A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-24-5-HNMDL-YT | |
Power | 300W |
Output info |
24V / 12.5A 5V / 2A 12V / 1A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-48-5-HCMDL-YT | |
Power | 300W |
Output info |
48V / 6.25A 5V / 2A 12V / 1A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-48-5-HNMDL-YT | |
Power | 300W |
Output info |
48V / 6.25A 5V / 2A 12V / 1A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-12-5-HCMDL-YT | |
Power | 400W |
Output info |
12V / 33.3A 5V / 2A 12V / 1A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-12-5-HNMDL-YT | |
Power | 400W |
Output info |
12V / 33.3A 5V / 2A 12V / 1A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-24-5-HCMDL-YT | |
Power | 400W |
Output info |
24V / 16.7A 5V / 2A 12V / 1A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-24-5-HNMDL-YT | |
Power | 400W |
Output info |
24V / 16.7A 5V / 2A 12V / 1A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-48-5-HCMDL-YT | |
Power | 400W |
Output info |
48V / 8.3A 5V / 2A 12V / 1A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-48-5-HNMDL-YT | |
Power | 400W |
Output info |
48V / 8.3A 5V / 2A 12V / 1A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-12-5-ECMDL-YT | |
Power | 300W |
Output info |
12V / 25A 5V / 2A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-24-5-ECMDL-YT | |
Power | 300W |
Output info |
24V / 12.5A 5V / 2A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-48-5-ECMDL-YT | |
Power | 297.6W |
Output info |
48V / 6.2A 5V / 2A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-12-5-ECMDL-YT | |
Power | 400W |
Output info |
12V / 33.3A 5V / 2A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-24-5-ECMDL-YT | |
Power | 400W |
Output info |
24V / 16.7A 5V / 2A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-48-5-ECMDL-YT | |
Power | 400W |
Output info |
48V / 8.3A 5V / 2A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-12-5-HCMDL-YT | |
Power | 300W |
Output info |
12V / 25A 5V / 2A 12V / 1A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-12-5-HNMDL-YT | |
Power | 300W |
Output info |
12V / 25A 5V / 2A 12V / 1A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-24-5-HCMDL-YT | |
Power | 300W |
Output info |
24V / 12.5A 5V / 2A 12V / 1A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-24-5-HNMDL-YT | |
Power | 300W |
Output info |
24V / 12.5A 5V / 2A 12V / 1A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-48-5-HCMDL-YT | |
Power | 300W |
Output info |
48V / 6.25A 5V / 2A 12V / 1A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-48-5-HNMDL-YT | |
Power | 300W |
Output info |
48V / 6.25A 5V / 2A 12V / 1A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-12-5-HCMDL-YT | |
Power | 400W |
Output info |
12V / 33.3A 5V / 2A 12V / 1A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-12-5-HNMDL-YT | |
Power | 400W |
Output info |
12V / 33.3A 5V / 2A 12V / 1A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-24-5-HCMDL-YT | |
Power | 400W |
Output info |
24V / 16.7A 5V / 2A 12V / 1A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-24-5-HNMDL-YT | |
Power | 400W |
Output info |
24V / 16.7A 5V / 2A 12V / 1A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-48-5-HCMDL-YT | |
Power | 400W |
Output info |
48V / 8.3A 5V / 2A 12V / 1A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-48-5-HNMDL-YT | |
Power | 400W |
Output info |
48V / 8.3A 5V / 2A 12V / 1A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-12-5-ECMDL-YT | |
Power | 300W |
Output info |
12V / 25A 5V / 2A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-12-5-ECMDL-YT | |
Power | 400W |
Output info |
12V / 33.3A 5V / 2A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-24-5-HCMDL-YT | |
Power | 300W |
Output info |
24V / 12.5A 5V / 2A 12V / 1A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-24-5-HNMDL-YT | |
Power | 300W |
Output info |
24V / 12.5A 5V / 2A 12V / 1A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-24-5-HCMDL-YT | |
Power | 400W |
Output info |
24V / 16.7A 5V / 2A 12V / 1A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-24-5-HNMDL-YT | |
Power | 400W |
Output info |
24V / 16.7A 5V / 2A 12V / 1A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-24-5-ECMDL-YT | |
Power | 300W |
Output info |
24V / 12.5A 5V / 2A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-24-5-ECMDL-YT | |
Power | 400W |
Output info |
24V / 16.7A 5V / 2A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-48-5-HCMDL-YT | |
Power | 300W |
Output info |
48V / 6.25A 5V / 2A 12V / 1A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-48-5-HNMDL-YT | |
Power | 300W |
Output info |
48V / 6.25A 5V / 2A 12V / 1A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-48-5-HCMDL-YT | |
Power | 400W |
Output info |
48V / 8.3A 5V / 2A 12V / 1A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-48-5-HNMDL-YT | |
Power | 400W |
Output info |
48V / 8.3A 5V / 2A 12V / 1A |
Construction | Open Frame |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE300M-48-5-ECMDL-YT | |
Power | 297.6W |
Output info |
48V / 6.2A 5V / 2A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample | |
EFE400M-48-5-ECMDL-YT | |
Power | 400W |
Output info |
48V / 8.3A 5V / 2A |
Construction | Enclosed |
Status |
![]() |
Stock Level | Enquire |
View PDF datasheet |
![]() |
Request quote / sample |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
TDK-Lambda wins prestigious Elektra industry award
Read the article
TDK-Lambda adds new output voltages to EFE300M medical power range
Read the article
EFE400M digitally controlled medical power supplies from TDK-Lambda
Read the article
DIGITAL CONTROL POWER SUPPLIES FROM TDK-LAMBDA
Read the article