Alternatively, you can contact us like this:

This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.

AC-DC Power Supplies

AC-DC Power Supplies

NV-Power Modular

Chassis mount AC-DC Power supply

The NV350 and NV700 are TDK-Lambda's 5th generation modular power supplies. An on-line product selector chooses the best combination of modules, converters and option cards from the user's requirements, and a high efficiency power supply can then be quickly assembled using pre-built assemblies. Power levels from 350 to 1150W are covered, with voltages up to 64V (or higher if outputs are connected in series).

NV-Power Modular

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
NV350 (up to 6 outputs) 350W (Low line)
660W (High line)
3.2V - 64V / 40A Enclosed Current product Enquire   View PDF datasheet
NV700 (up to 8 outputs) 700W (Low line)
1.15kW (High line)
3.2V - 64V / 40A Enclosed Current product Enquire   View PDF datasheet
Part number
NV350 (up to 6 outputs)
Power 350W (Low line)
660W (High line)
Output info 3.2V - 64V / 40A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
NV700 (up to 8 outputs)
Power 700W (Low line)
1.15kW (High line)
Output info 3.2V - 64V / 40A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

NV-Power Modular Technical Downloads

NV-Power Modular In the TDK-Lambda Newsroom

Important announcement: Operation of ac-dc power supplies from dc input
Read the article

TDK-Lambda’s NV350 modular power supplies meet latest medical approvals
Read the article

TDK-Lambda’s NV700 modular power supplies meet latest medical approvals
Read the article

NVM175 medical power supplies from TDK-Lambda
Read the article

TDK-Lambda extends NV-Power’s reach
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP