Alternatively, you can contact us like this:

This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.

DC-DC Converters

Please note: This product is not recommended for new designs. You can use our Quick Product Finder to locate an alternative.
AC-DC Power Supplies

iAA

15A POL DC-DC converters

The iAA series is one of TDK-Lambda's first generation DOSA compatible Point of Load, surface mount DC-DC converters. Measuring 33 x 13.5mm, the product will deliver up to 15A from either a 3.3V or 5V nominal input. The efficiency at full load is 94.5%.

iAA

Features

  • Standard Industry Footprint (DOSA)
  • 3.0-5.5V and 6.0-14.0V Input
  • 0.8-5.0V Nominal Outputs
  • Surface Mount
  • Low 8.5mm Profile

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
iAA05015A008V-001-R 11.25W 0.75V - 3.63V / 15A Open Frame DOSA smt Not recommended for new designs Enquire   View PDF datasheet
Part number
iAA05015A008V-001-R
Power 11.25W
Output info 0.75V - 3.63V / 15A
Construction Open Frame DOSA smt
Status Not recommended for new designs
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Not recommended for new designs

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

iAA Technical Downloads

Datasheets

Manuals

Not currently available

Images & 3D Drawings

Other resources

Not currently available

Applications for this product

Further Resources

PAGE TOP

PAGE TOP