Alternatively, you can contact us like this:

This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.

Power supplies for
LED Lighting & Signs applications

View products

Browse our embedded power supplies by application

Our embedded products for LED Lighting & Signs applications

TDK-Lambda's power supplies are engineered to meet the demanding requirements of LED lighting and signage applications. With a focus on high efficiency, reliability and long lifespan, our products ensure optimal performance and minimal maintenance. Our power supplies offer robust protection features, including overvoltage, overcurrent and short-circuit protection, which are crucial for the durability of LED systems. The compact and versatile designs allows easy integration into various lighting and sign configurations. Pick from our range of products listed below to get more information about each range. You can narrow your search by using our Quick Product Finder.

Pick a product below for more information about that range:

Pick a product below for more information about that range:
Product Name Power Range Construction Outputs
D1SE
NEW RANGE
120/480W DIN rail power supplyDIN Rail mount
120W 480W DIN Rail mount 1 output
HWS3000G
NEW RANGE
3,000W Programmable CVCC AC-DC Power SuppliesChassis mount
1.5kW 3kW Chassis mount 1 output
CUS800M and CUS1000M
NEW RANGE
3.3” x 6.7” 680W to 1000W AC-DC Power SuppliesChassis mount
680W 1kW Chassis mount 1 output
RFE
1600-2500W Single output 1U front end power suppliesChassis mount
1.504kW 2.5kW Chassis mount 1 output
HWS-A
15-150W Industrial Power SuppliesChassis mount
10W 158.4W Chassis mount 1 output
CUS250M
2 x 4” 250W AC-DC Power SuppliesChassis mount
250W 250W Chassis mount 1 output
CPFE
Baseplate-cooled 1000W AC-DC power suppliesChassis mount
720W 1.008kW Chassis mount 1 output
PFH500F
504W AC-DC Power ModulePCB mount
504W 504W PCB mount 1 output
TPF45000-385
45kW 385V rack mount power supplyRack mount
42kW 45kW Rack mount 1 output
CUS500M1
3 x 5” 500W AC-DC Power SuppliesChassis mount
300W 504W Chassis mount 1 output
RWS-B
50-1500W General Purpose and Medical Power SuppliesChassis mount
50W 1.5kW Chassis mount 1 output
CUS150M
2 x 4” 150W AC-DC Power SuppliesChassis mount
120W 150W Chassis mount 1 output
CUS100ME
2 x 4” 100W AC-DC Power Supplies Chassis mount
100W 100W Chassis mount 1 output
CUS400M
3 x 5” 400W AC-DC Power SuppliesChassis mount
250W 400W Chassis mount 1 output
SWS600/1000L
600W & 1000W Low Profile Single Output Power SuppliesChassis mount
600W 1.056kW Chassis mount 1 output
CUS600M
3 x 5” 600W AC-DC Power SuppliesChassis mount
400W 600W Chassis mount 1 output
CUS1500M
1500W Medical and Industrial Power SuppliesChassis mount
1.5kW 1.5kW Chassis mount 1 output
CUS200/LD
Single Output 200W Convection/Conduction Power SuppliesChassis mount
79W 153W Chassis mount 1 output
LS
20W - 200W Single Output General Purpose Power SuppliesChassis mount
20W 200W Chassis mount 1 output
CPFE1000FI
720-1000W Conduction Cooled Power SuppliesChassis mount
720W 1kW Chassis mount 1 output
ZWS-BAF
50-300W PCB-type AC-DC Power SuppliesChassis mount
33W 302.4W Chassis mount 1 output
ZWS-BP
150-240W PCB-type Single Output AC-DC Power SuppliesChassis mount
150W 240W Chassis mount 1 output
HWS HD
33W - 1560W Rugged Power SuppliesChassis mount
33W 1.56kW Chassis mount 1 output
GWS
250W & 500W ErP Compliant Power SuppliesChassis mount
250W 500W Chassis mount 1 output
ZWS-B
10-30W PCB-type Single Output AC-DC Power SuppliesChassis mount
10W 30W Chassis mount 1 output
Want to know more about our power supply solutions?

Visit our news website to read about how our products are used in real-world applications.

Learn more

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

PAGE TOP

PAGE TOP