Alternatively, you can contact us like this:
When it comes to powering devices in rugged or harsh environments, durability and reliability are paramount. TDK-Lambda's power supplies offer robust construction, high resistance to extreme temperatures, and meet stringent industry standards for shock and vibration. With advanced protection features and a proven track record of performance, our power supplies enhance your equipment's reliability, even in the most demanding settings. Pick from our range of products listed below to get more information about each range. You can narrow your search by using our Quick Product Finder.
Pick a product below for more information about that range:
Pick a product below for more information about that range: | ||||
---|---|---|---|---|
Product Name | Power Range | Construction | Outputs | |
D1SE
NEW
120/480W DIN rail power supply
|
120W | 480W | 1 output | |
DRF/HL
120W-480W DIN Rail Mount Power Supplies for hazardous locations
|
120W | 480W | 1 output | |
FQA and FQB
20A, 40Vdc Demanding Environment EMC Filters
|
- | - | - | |
DRF
120W-960W Single Output High Efficiency DIN Rail Mount Power Supplies
|
120W | 960W | 1 output | |
HAH and HAQ Series
Half and quarter brick heat sinks for the CN-A and PH-A series
|
- | - | - | |
LZSA
AC-DC Power supply
|
504W | 1.512kW | 1 output | |
HWS HD
33W - 1560W Rugged Power Supplies
|
33W | 1.56kW | 1 output | |
CPFE
Baseplate-cooled 500-1000W AC-DC power supplies
|
720W | 1.008kW | 1 output | |
CN-A
30W-200W Half & Quarter Brick DC-DC converters
|
30W | 200W | 1 output |
Visit our news website to read about how our products are used in real-world applications.
Learn more