Alternatively, you can contact us like this:
In the demanding environment of semiconductor fabrication, precision, reliability, and efficiency are paramount. TDK-Lambda's power supplies are engineered to meet these rigorous requirements. Our products offer exceptional voltage stability and low noise, crucial for semiconductor manufacturing processes. TDK-Lambda's advanced power solutions also feature high power density, efficient thermal management, and flexible configurability to adapt to various fabrication tools and processes. With robust protection features and extensive compliance to industry standards, TDK-Lambda ensures maximum uptime and consistent performance. Pick from our range of products listed below to get more information about each range. You can narrow your search by using our Quick Product Finder.
Pick a product below for more information about that range:
Pick a product below for more information about that range: | ||||
---|---|---|---|---|
Product Name | Power Range | Construction | Outputs | |
D1SE
NEW
120/480W DIN rail power supply
|
120W | 480W | 1 output | |
HWS3000G
NEW
3,000W Programmable CVCC AC-DC Power Supplies
|
1.5kW | 3kW | 1 output | |
DUSH
NEW
960W Uninterruptible DC Power Supplies
|
- | 960W | 1 output | |
DRB 3 Phase
120/960W DIN-Rail power supplies
|
120W | 960W | 1 output | |
PF
Rectifier & Power Factor Correction Modules
|
1.008kW | 1.512kW | 1 output | |
TPF45000-385
45kW 385V rack mount power supply
|
42kW | 45kW | 1 output | |
ZBM20
12V, 15V and 24V 20A Buffer (Hold-Up) Modules
|
- | - | - | |
DBM20
24Vdc 20A DIN rail mount buffer module
|
- | - | - | |
DDA
250-500W Wide range, non isolated dc-dc converters
|
250W | 500W | 1 to 2 outputs |
Visit our news website to read about how our products are used in real-world applications.
Learn more