Alternatively, you can contact us like this:
Power supplies for testing automotive electronics require precision, reliability and robust performance. TDK-Lambda's power supplies are designed to meet the stringent demands of automotive testing environments. They provide excellent load regulation, low ripple noise and high efficiency, ensuring accurate and stable performance. Key features like wide input ranges, multiple output options, and comprehensive protection mechanisms make them versatile and safe. With advanced monitoring and control capabilities, these power supplies facilitate comprehensive testing of automotive systems. Pick from our range of products listed below to get more information about each range. You can narrow your search by using our Quick Product Finder.
Pick a product below for more information about that range:
Pick a product below for more information about that range: | ||||
---|---|---|---|---|
Product Name | Power Range | Construction | Outputs | |
GENESYS™ AC
NEW
2kVA and 3kVA AC Programmable Power Sources
|
2kVA | 3kVA | 1 output | |
GSPS High Power Systems
NEW
Configurable solutions up to 90kW in 20U, 19 inch rack cabinet
|
30kW | 90kW | 1 output | |
GENESYS+™
1kW, 1.7kW, 2.7kW, 3.4kW, 5kW and 7.5kW in 1U
|
1kW | 7.5kW | 1 output | |
GENESYS+™ GSPL
15kW in 2U & 22.5kW in 3U
|
15kW | 22.5kW | 1 output | |
Genesys™ 2 HE
3.3kW and 5kW Rack Mount power supply
|
3.2kW | 5.2kW | 1 output | |
GENESYS+™ 1U Half rack
1kW and 1.5kW 1U Half Rack Mount power supply
|
1kW | 1.56kW | 1 output | |
GENESYS+™ GSP
10kW in 2U & 15kW in 3U
|
10kW | 15.3kW | 1 output | |
Genesys™ 1U
750W, 1.5kW & 2.4kW Rack Mount power supply
|
600W | 2.4kW | 1 output | |
Z+
2U 200W, 400W, 600W and 800W Bench or Rack Mount Power Supply
|
200W | 800W | 1 output | |
Genesys™ 1 HE (half Rack)
750W 1U Half Rack Mount power supply
|
600W | 780W | 1 output |
Visit our news website to read about how our products are used in real-world applications.
Learn more