Alternatively, you can contact us like this:
Testing Noise Vibration & Harshness (NVH) demands reliable and precise power supplies. TDK-Lambda's power supplies are engineered to deliver exceptional performance even in the most challenging environments. Featuring robust construction, advanced filtering and precise output regulation, they ensure consistent, low noise power indispensable for accurate NVH measurements. Our power supplies provide the stability and control necessary for rigorous NVH testing applications. Pick from our range of products listed below to get more information about each range. You can narrow your search by using our Quick Product Finder.
Pick a product below for more information about that range:
Pick a product below for more information about that range: | ||||
---|---|---|---|---|
Product Name | Power Range | Construction | Outputs | |
GENESYS™ AC
NEW
2kVA and 3kVA AC Programmable Power Sources
|
2kVA | 3kVA | 1 output | |
GSPS High Power Systems
NEW
Configurable solutions up to 90kW in 20U, 19 inch rack cabinet
|
30kW | 90kW | 1 output | |
GENESYS+™
1kW, 1.7kW, 2.7kW, 3.4kW, 5kW and 7.5kW in 1U
|
1kW | 7.5kW | 1 output | |
GENESYS+™ GSPL
15kW in 2U & 22.5kW in 3U
|
15kW | 22.5kW | 1 output | |
Genesys™ 2 HE
3.3kW and 5kW Rack Mount power supply
|
3.2kW | 5.2kW | 1 output | |
GENESYS+™ 1U Half rack
1kW and 1.5kW 1U Half Rack Mount power supply
|
1kW | 1.56kW | 1 output | |
GENESYS+™ GSP
10kW in 2U & 15kW in 3U
|
10kW | 15.3kW | 1 output | |
Genesys™ 1U
750W, 1.5kW & 2.4kW Rack Mount power supply
|
600W | 2.4kW | 1 output | |
Z+
2U 200W, 400W, 600W and 800W Bench or Rack Mount Power Supply
|
200W | 800W | 1 output | |
Genesys™ 1 HE (half Rack)
750W 1U Half Rack Mount power supply
|
600W | 780W | 1 output |
Visit our news website to read about how our products are used in real-world applications.
Learn more