Alternatively, you can contact us like this:

AC-DC Power Supplies

Please note: This product has reached end of life. You can use our Quick Product Finder to locate an alternative.
AC-DC Power Supplies

CM4

600W Conduction Cooled Modular Power Supply

The CM4 range is the world's first conduction cooled modular power supply with a conduction cooled rating of 600W and up to 750W peak power for 5 seconds with up to 4 programmable outputs. CM4 may also be configured as convection or forced air cooled. Combining a 4kVac (2 x MOPP) input-to-output isolation and an 1 x MOPP input-to-ground isolation, the CM4 is certified for medical and industrial equipment. 5V / 1A standby output is standard on all models and all output modules are supplied with remote sense and remote on/off.

CM4

Features

  • Conduction cooled 
  • Wide output adjustment 
  • Compact 4 x 7 inch size 
  • MIL-STD-461F compliant 
  • 5 year warranty 
  • External voltage control

Downloads

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

CM4 videos

Range Overview Video

CM4 600W Conduction Cooled Modular Power Supply Video

CM4 FAQ

FAQ Video

Do CM4 ac-dc power supplies have medical approvals?

FAQ Video

What are the key features of the CM4 medical ac-dc power supplies?

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CM4 Technical Downloads

Datasheets

Useful links

Not currently available

CM4 In the TDK-Lambda Newsroom

600W medical and industrial certified modular power supplies offer conduction cooling capability
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP