Alternatively, you can contact us like this:
The CUS1500M series of 1500W rated, single output AC-DC power supplies are available with 12V, 15V, 24V, 36V and 48V outputs. With medical and ITE (Information Technology Equipment) certifications, these 7-year warranty products feature low acoustic noise (<45dBA) and meet class B radiated and conduction EMI standards. The power supplies have an isolated 5V 1A standby voltage, remote on/off, an output-low/fan-fail isolated signal and can be paralleled.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
CUS1500M-12 | 1.5kW |
12V / 125A |
Enclosed | Enquire | |||
CUS1500M-15 | 1.5kW |
15V / 100A |
Enclosed | Enquire | |||
CUS1500M-24 | 1.512kW |
24V / 63A |
Enclosed | Check stock | |||
CUS1500M-36 | 1.512kW |
36V / 42A |
Enclosed | Enquire | |||
CUS1500M-48 | 1.536kW |
48V / 32A |
Enclosed | Enquire |
Part number | |
---|---|
CUS1500M-12 | |
Power | 1.5kW |
Output info |
12V / 125A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS1500M-15 | |
Power | 1.5kW |
Output info |
15V / 100A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS1500M-24 | |
Power | 1.512kW |
Output info |
24V / 63A |
Construction | Enclosed |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
CUS1500M-36 | |
Power | 1.512kW |
Output info |
36V / 42A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
CUS1500M-48 | |
Power | 1.536kW |
Output info |
48V / 32A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
1500W medical power supplies offer low acoustic noise and meet class B radiated / conducted EMI standards
Read the article