Alternatively, you can contact us like this:

AC-DC Power Supplies

AC-DC Power Supplies

CUS600M

3 x 5” 600W AC-DC Power Supplies

The compact CUS600M series of single output AC-DC power supplies are available with 12V, 19V, 24V, 28V, 32V, 36V and 48V outputs in an industry standard 3 x 5 inch package and can deliver 600W with forced air cooling or 400W with 600W peak power when convection cooled. CUS600M can be used in both Class I and Class II (no earth wire) applications and offers efficiencies of up to 96%, no-load power consumption of less than 0.5W (when output inhibited) and a 5V 2A standby voltage, remote on/off, remote sense and a power good signal are fitted as standard. A cover with integral end mounted fan option is available. Safety certifications include IEC/EN/ES 60601-1 and IEC/EN/UL 62368-1 with CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions, and meet the EN 61000-3-2 harmonics, IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards. Typical applications include medical (B and BF type), home healthcare, dental, test and measurement, broadcast, professional audio and industrial equipment.

CUS600M

Features

  • 400W (600W Peak) Convection Cooled 
  • 600W with Forced Air 
  • Medical Certifi cations (2 x MOPP) 
  • Class B Conducted and Radiated EMI 
  • Suitable for Class I and Class II installations 
  • Compact 3 x 5 x 1.46” Size 
  • Enclosure & Other Options

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
CUS600M-12/EF 600W 12V / 5A
Enclosed Current product Check stock   View PDF datasheet
CUS600M-12 600W 12V / 50A
Open Frame Current product Enquire   View PDF datasheet
CUS600M-19 600.4W 19V / 31.6A
Open Frame Current product Enquire   View PDF datasheet
CUS600M-19/EF 600.4W 19V / 31.6A
Enclosed Current product Check stock   View PDF datasheet
CUS600M-24 600W 24V / 25A
Open Frame Current product Check stock   View PDF datasheet
CUS600M-24/EF 600W 24V / 25A
Enclosed Current product Check stock   View PDF datasheet
CUS600M-28 602W 28V / 21.5A
Open Frame Current product Check stock   View PDF datasheet
CUS600M-28/EF 602W 28V / 21.5A
Enclosed Current product Check stock   View PDF datasheet
CUS600M-32 601.6W 32V / 18.8A
Open Frame Current product Enquire   View PDF datasheet
CUS600M-32/EF 601.6W 32V / 18.8A
Enclosed Current product Check stock   View PDF datasheet
CUS600M-36 601.2W 36V / 16.7A
Open Frame Current product Enquire   View PDF datasheet
CUS600M-36/EF 601.2W 36V / 16.7A
Enclosed Current product Enquire   View PDF datasheet
CUS600M-48 604.8W 48V / 12.6A
Open Frame Current product Check stock   View PDF datasheet
CUS600M-48/EF 604.8W 48V / 12.6A
Enclosed Current product Enquire   View PDF datasheet
Part number
CUS600M-12/EF
Power 600W
Output info 12V / 5A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS600M-12
Power 600W
Output info 12V / 50A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS600M-19
Power 600.4W
Output info 19V / 31.6A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS600M-19/EF
Power 600.4W
Output info 19V / 31.6A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS600M-24
Power 600W
Output info 24V / 25A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS600M-24/EF
Power 600W
Output info 24V / 25A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS600M-28
Power 602W
Output info 28V / 21.5A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS600M-28/EF
Power 602W
Output info 28V / 21.5A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS600M-32
Power 601.6W
Output info 32V / 18.8A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS600M-32/EF
Power 601.6W
Output info 32V / 18.8A
Construction Enclosed
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS600M-36
Power 601.2W
Output info 36V / 16.7A
Construction Open Frame
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS600M-36/EF
Power 601.2W
Output info 36V / 16.7A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS600M-48
Power 604.8W
Output info 48V / 12.6A
Construction Open Frame
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
CUS600M-48/EF
Power 604.8W
Output info 48V / 12.6A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

CUS600M videos

Range Overview Video

CUS600M 3 x 5” 600W AC-DC Power Supplies Video

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CUS600M Technical Downloads

CUS600M In the TDK-Lambda Newsroom

600W medical and industrial power supplies offered with integral fan for simplified cooling
Read the article

600W 3”x 5” medical and industrial power supplies offer efficiencies up to 96%
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP