Alternatively, you can contact us like this:

Programmable Power Supplies

Please note: This product is not recommended for new designs. We recommend the following instead: GENESYS+™ GSP
AC-DC Power Supplies

Genesys™ 3U

10kW and 15kW Rack Mount power supply

The Genesys™ programmable power supplies set a new standard for flexible, reliable, AC-DC power systems in OEM, Industrial and Laboratory applications. The Genesys™ 3U delivers power levels up to 15kW, the highest power density available in a 3U rack, offering voltages up to 1500V and currents up to 1000A. Programming methods include built-in RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. Input voltages include 3-phase 208Vac or a 3-phase 400 or 480Vac. Handling and Servicing Safety - Related Product Bulletin

Genesys™ 3U

Features

  • Highest Power Density 10/15kW in 3U
  • High Current up to 1,000ADC
  • Wide Range of popular worldwide Three Phase AC Inputs
  • Power Factor 0.88 (Passive Correction on all Inputs)
  • Output Voltage up to 1500V, Current up to 1,000A

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
GEN7.5-1000-3P400 7.5kW 7.5V / 1000A
3U Rack Discontinued product n/a   View PDF datasheet
GEN10-1000-3P400 10kW 10V / 1000A
3U Rack Discontinued product n/a   View PDF datasheet
GEN12.5-800-3P400 10kW 12.5V / 800A
3U Rack Discontinued product n/a   View PDF datasheet
GEN20-500-3P400 10kW 20V / 500A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN25-400-3P400 10kW 25V / 400A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN30-333-3P400 9.99kW 30V / 333A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN30-500-3P400 15kW 30V / 500A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN40-250-3P400 10kW 40V / 250A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN40-375-3P400 15kW 40V / 375A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN50-200-3P400 10kW 50V / 200A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN50-300-3P400 15kW 50V / 300A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN60-167-3P400 10.02kW 60V / 167A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN60-250-3P400 15kW 60V / 250A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN80-125-3P400 10kW 80V / 125A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN80-187.5-3P400 15kW 80V / 187.5A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN100-100-3P400 10kW 100V / 100A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN100-150-3P400 15kW 100V / 150A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN125-80-3P400 10kW 125V / 80A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN125-120-3P400 15kW 125V / 120A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN150-66-3P400 9.9kW 150V / 66A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN150-100-3P400 15kW 150V / 100A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN200-50-3P400 10kW 200V / 50A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN200-75-3P400 15kW 200V / 75A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN250-40-3P400 10kW 250V / 40A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN250-60-3P400 15kW 250V / 60A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN300-33-3P400 9.9kW 300V / 33A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN300-50-3P400 15kW 300V / 50A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN400-25-3P400 10kW 400V / 25A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN400-37.5-3P400 15kW 400V / 37.5A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN500-20-3P400 10kW 500V / 20A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN500-30-3P400 15kW 500V / 30A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN600-17-3P400 10.2kW 600V / 17A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN600-25-3P400 15kW 600V / 25A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN-800-12.5-3P400 10kW 800V / 12.5A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN-800-18.8-3P400 15kW 800V / 18.8A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN-1000-10-3P400 10kW 1000V / 10A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN-1000-15-3P400 15kW 1000V / 15A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN-1250-8-3P400 10kW 1250V / 8A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN-1250-12-3P400 15kW 1250V / 12A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN-1500-6.7-3P400 10kW 1500V / 6.7A
3U Rack Not recommended for new designs n/a   View PDF datasheet
GEN-1500-10-3P400 15kW 1500V / 10A
3U Rack Not recommended for new designs n/a   View PDF datasheet
Part number
GEN7.5-1000-3P400
Power 7.5kW
Output info 7.5V / 1000A
Construction 3U Rack
Status Discontinued product
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN10-1000-3P400
Power 10kW
Output info 10V / 1000A
Construction 3U Rack
Status Discontinued product
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN12.5-800-3P400
Power 10kW
Output info 12.5V / 800A
Construction 3U Rack
Status Discontinued product
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN20-500-3P400
Power 10kW
Output info 20V / 500A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN25-400-3P400
Power 10kW
Output info 25V / 400A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN30-333-3P400
Power 9.99kW
Output info 30V / 333A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN30-500-3P400
Power 15kW
Output info 30V / 500A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN40-250-3P400
Power 10kW
Output info 40V / 250A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN40-375-3P400
Power 15kW
Output info 40V / 375A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN50-200-3P400
Power 10kW
Output info 50V / 200A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN50-300-3P400
Power 15kW
Output info 50V / 300A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN60-167-3P400
Power 10.02kW
Output info 60V / 167A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN60-250-3P400
Power 15kW
Output info 60V / 250A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN80-125-3P400
Power 10kW
Output info 80V / 125A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN80-187.5-3P400
Power 15kW
Output info 80V / 187.5A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN100-100-3P400
Power 10kW
Output info 100V / 100A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN100-150-3P400
Power 15kW
Output info 100V / 150A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN125-80-3P400
Power 10kW
Output info 125V / 80A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN125-120-3P400
Power 15kW
Output info 125V / 120A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN150-66-3P400
Power 9.9kW
Output info 150V / 66A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN150-100-3P400
Power 15kW
Output info 150V / 100A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN200-50-3P400
Power 10kW
Output info 200V / 50A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN200-75-3P400
Power 15kW
Output info 200V / 75A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN250-40-3P400
Power 10kW
Output info 250V / 40A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN250-60-3P400
Power 15kW
Output info 250V / 60A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN300-33-3P400
Power 9.9kW
Output info 300V / 33A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN300-50-3P400
Power 15kW
Output info 300V / 50A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN400-25-3P400
Power 10kW
Output info 400V / 25A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN400-37.5-3P400
Power 15kW
Output info 400V / 37.5A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN500-20-3P400
Power 10kW
Output info 500V / 20A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN500-30-3P400
Power 15kW
Output info 500V / 30A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN600-17-3P400
Power 10.2kW
Output info 600V / 17A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN600-25-3P400
Power 15kW
Output info 600V / 25A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN-800-12.5-3P400
Power 10kW
Output info 800V / 12.5A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN-800-18.8-3P400
Power 15kW
Output info 800V / 18.8A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN-1000-10-3P400
Power 10kW
Output info 1000V / 10A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN-1000-15-3P400
Power 15kW
Output info 1000V / 15A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN-1250-8-3P400
Power 10kW
Output info 1250V / 8A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN-1250-12-3P400
Power 15kW
Output info 1250V / 12A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN-1500-6.7-3P400
Power 10kW
Output info 1500V / 6.7A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
GEN-1500-10-3P400
Power 15kW
Output info 1500V / 10A
Construction 3U Rack
Status Not recommended for new designs
Stock Level n/a
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Not recommended for new designsDiscontinued product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

Genesys™ 3U Technical Downloads

A word about our software...

In order to download our software you may need to accept the terms and conditions outlined in our End User License Agreement.
Read the EULA

Software

Applications for this product

Further Resources

PAGE TOP

PAGE TOP