Alternatively, you can contact us like this:

AC-DC Power Supplies

AC-DC Power Supplies

GXE600

Single Output 600W Programmable Medical & ITE Power Supplies

The medically certified GXE600 series offers constant voltage / constant current (CVCC) operation and read-write programming through a robust RS-485 communication (Modbus RTU protocol). Both the output voltage and current can be adjusted over a very wide range using digital or analogue programming. The 95% efficient power supply can be operated without the need for forced air cooling, minimising system acoustic noise. The ability to read back remaining electrolytic capacitor lifetime and analyse alarm history assists preventative maintenance and troubleshooting in the field.

GXE600

Features

  • IEC 60601-1, 62368-1 and 60950-1 certification 
  • Convection cooling
  • Digital (RS-485) and analogue programming
  • High Efficiency (95%)
  • Cover addition, ruggedisation and pcb coating options
  • Seven year warranty

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
GXE600-24 600W 24V / 25A
Enclosed Current product Enquire   View PDF datasheet
GXE600-48 600W 48V / 12.5A
Enclosed Current product Enquire   View PDF datasheet
Part number
GXE600-24
Power 600W
Output info 24V / 25A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
GXE600-48
Power 600W
Output info 48V / 12.5A
Construction Enclosed
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

GXE600 videos

Range Overview Video

GXE600 Single Output 600W Programmable Medical & ITE Power Supplies Video

GXE600 FAQ

FAQ Video

What are the key features of the GXE600 600W Programmable Medical & ITE Power Supplies?

FAQ Video

How can I program the voltage and current for GXE600 Programmable Medical & ITE Power Supplies?

FAQ Video

What is the communications interface for the GXE600 Programmable Medical & ITE Power Supplies and what is it used for?

FAQ Video

What functions can I read and write using the GXE600 Programmable Medical & ITE Power Supplies communications interface?

FAQ Video

How do I operate the GXE600 Programmable Medical & ITE Power Supplies in Constant Voltage / Constant Current (CVCC) mode?

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

GXE600 Technical Downloads

GXE600 In the TDK-Lambda Newsroom

600W medical and industrial programmable power supplies meet MIL-STD-810G shock and vibration standards
Read the article

Programmable, convection cooled, 600W AC-DC power supplies have industrial and medical safety certifications
Read the article

A word about our software...

In order to download our software you may need to accept the terms and conditions outlined in our End User License Agreement.
Read the EULA

Software

Applications for this product

Further Resources

PAGE TOP

PAGE TOP