Alternatively, you can contact us like this:
The i3A converters are ideal for creating additional mid-current output voltages from a single output 12V, 24V, 36V or 48V AC-DC power supply. These 100W step-down converters can accept a wide 9 to 53Vdc input and deliver wide adjustable output voltages of 3.3 to 16.5V at up to 8A or 5 to 30V at up to 4.5A. With efficiencies of up to 98%, the 1/32nd brick format non-isolated converters offer a very cost effective solution, with minimal derating at high ambient temperatures. The i3A series are suitable for use in medical, communications, industrial, test and measurement, broadcast and portable equipment.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
i3A4W008A033V-001-R | 100W | 3.3V - 16.5V / 8A | Open Frame pcb mount | Check stock | |||
i3A4W005A150V-001-R | 100W | 5V - 30V / 4.5A | Open Frame pcb mount | Check stock |
Part number | |
---|---|
i3A4W008A033V-001-R | |
Power | 100W |
Output info | 3.3V - 16.5V / 8A |
Construction | Open Frame pcb mount |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample | |
i3A4W005A150V-001-R | |
Power | 100W |
Output info | 5V - 30V / 4.5A |
Construction | Open Frame pcb mount |
Status | |
Stock Level | Check stock |
View PDF datasheet | |
Request quote / sample |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
100W 1/32nd package DC-DC converters feature wide output adjustment ranges
Read the article