Alternatively, you can contact us like this:

AC-DC Power Supplies

AC-DC Power Supplies

ZWS240RC-24

240W OVC III PCB-type AC-DC Power Supply

The ZWS240RC-24 open frame power supply is suitable for use in fixed robot and machinery controllers that are directly wired to the incoming distribution panel. The model has certification to the IEC/EN62477-1 standard (Over Voltage Category III), is convection cooled and is backed by a five year warranty. This conservatively rated product also has 12+ year electrolytic capacitor lifetimes, ideal for industrial equipment requiring long-term reliable operation

ZWS240RC-24

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
ZWS240RC-24 240W 24V / 10A
Open Frame pcb Current product Enquire   View PDF datasheet
Part number
ZWS240RC-24
Power 240W
Output info 24V / 10A
Construction Open Frame pcb
Status Current product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

ZWS240RC-24 videos

Range Overview Video

TDK Lambda ZWS Series Video

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

ZWS240RC-24 Technical Downloads

Useful links

Not currently available

ZWS240RC-24 In the TDK-Lambda Newsroom

EN 62477-1 compliant 240W model added to industrial power supply series
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP