Get in touch!


I am:

Alternatively, you can contact us like this:

If you're not sure which product you need, try our Quick Product Finder

Medical and Healthcare Power Supplies

TDK-Lambda is the world’s largest manufacturer of standard medical and healthcare power supplies, producing an extremely wide range of off-the-shelf products. Our innovative portfolio includes AC-DC supplies, DC-DC converters and filter product families manufactured in ISO 13485 certified facilities. Our supplies operate around the globe powering MRI, X-ray, CT and PET scanners, blood analysis, DNA equipment, patient monitors, ultrasound, robotic surgical devices, heart-lung machines, diagnostic equipment, automated pharmaceutical dispensers and dental equipment.

Wide choice of Medical Power Supply Solutions

Modular, configurable, programmable, open frame and enclosed products are available, covering power levels from 3W to 2,000W, with up to 18 outputs.

For the most complex applications we provide a full custom medical power supply design service.
 

Medical Power Supplies

Access our expertise

Get free assistance and advice on your medical power supply selection, including application and medical safety compliance support. TDK-Lambda UK has an on-site EMC centre, which houses an anechoic test chamber. Here we can perform EMC test measurements in full compliance with the EN, CISPR and ANSI standards, including EN60601-1-2:2015. We fully certify our power supply products without the need to use a third-party test house. In addition, our engineers can provide a much deeper level of support, assisting you to gain compliance for your equipment.

 

Contact us
CUS-M 30 to 150W Medical power supplies

CUS-M 30 to 150W Medical power supplies

Medical safety certifications

TDK-Lambda Medical power supplies are certified to the latest IEC/EN 60601-1, ANSI/AAMI ES60601-1 and CAN/CSA-C22.2 No 60601-1-08 3rd Edition medical safety standards. We are certified to ISO 13485:2016 and EN 13485:2016 to design and manufacture power supplies for medical applications.

We participate in the Underwriters Laboratories® Inc. (UL) ‘Clients Test Data Program’ (CTDP) and the IECEE CB Scheme SMT (Supervised Manufacturer’s Test) Program, which allows TDK-Lambda to use its own testing facilities to generate UL and CB safety reports and test data.
 

Medical Power Supplies FAQ's

Contact

How can we help?

Get in touch if you'd like more information about any of our products or services.

Contact Us

PAGE TOP

PAGE TOP