פניה ישירה למענה מהיר


אני:

לחלופין, צור אתנו קשר בערוצים הבאים:

אם אינך בטוח איזה מוצר אתה זקוק, נסה את שלנו חיפוש מוצרים

חדשות TDK-Lambda

High power density 7.5kW 1U programmable DC power supply series extended with six new output configurations

תאריך פרסום : 06 Dec 2022

TDK Corporation (TSE 6762) announces the introduction of six new models to the 7.5kW TDK-Lambda GENESYS+™ series of high power density programmable DC power supplies. This expansion now provides incremental and seamless choices in output voltage and current ranging from 0-20V/375A to 0-1500V/5A. Target applications for the 7.5kW power supplies are automotive testing - including electric and hybrid cars, general test or research, measurement, semiconductor fabrication, battery manufacturing, and renewable energy.

The six new voltage models offer 0-30V/250A, 0-60V/125A, 0-80V/94A, 0-200V/37.5A, 0-300V/25A and 0-1000V/7.5A. The units can operate in constant current, constant voltage, or constant power limit modes and in addition offer internal resistance simulation. The units can be specified to accept three-phase 170 to 265Vac or wide range 342 to 528Vac inputs, with active Power Factor Correction. Operating efficiencies are up to 92%.

The 7.5kW output power enables system configurators to avoid the need to parallel lower wattage power supplies, reducing the rack or cabinet size. The series benefits from DSP (Digital Signal Processing) technology and the latest generation components, including ferrite materials, to obtain efficiencies of 91 to 92%. Less internal waste heat ensures a higher power rating without compromising reliability.

The GENESYS+™ 7.5kW is suitable for zero stack rack mounting, measuring 423mm wide, 486.5mm deep and 43.6mm (1U) high. Cooling is provided by variable speed fans monitoring the ambient temperature and the output load for lower audible noise, reducing operator fatigue. The weight of the unit is less than 8.5kg for easy handling.

All models in the GENESYS+™ series have a high contrast, wide viewing angle LCD display with user controllable brightness and dimming functions, and faster up and down programming response times, with user adjustable voltage and current slew rate control. Arbitrary waveform test profiles of up to 100 steps can be generated and stored in four memory cells and activated by commands from the communication ports or the front panel controls.

For additional power, the 7.5kW programmable power supplies use TDK-Lambda’s advanced parallel system (patent pending) allowing a multiple unit system to achieve a dynamic response and ripple and noise performance comparable to that of a single power supply. Up to 12 GENESYS+™ units can be connected in parallel very simply by connecting a single data link cable between units and connecting the dc outputs. The command and auxiliary units auto-configure by detecting the parallel data connection and setting their parameters accordingly.

Programming is consistent across the entire 1kW to 60kW GENESYS+™ series by either front panel controls, remotely via LAN (LXI 1.5), USB 2.0, and RS232/485 communications, or by using the isolated analogue control and monitoring (0-5V, 0-10V), which are provided as standard. Optional interfaces include a choice of EtherCAT or Modbus-TCP or GPIB (IEEE488.2). Software drivers, a waveform creator and a virtual front panel GUI are provided in the software package. Safety features are standard in all GENESYS+™ power supplies, providing Safe/Auto Re-Start, Last Setting Memory, and built-in protection functions.

The five-year warranty series is safety certified to IEC/EN/UL 61010-1 with CE and UKCA marking to the Low Voltage, EMC and RoHS Directives. The GENESYS+™ series is also compliant with IEC/EN 61204-3 for conducted and radiated EMI and EMC immunity.

אירועים קרובים

PAGE TOP

PAGE TOP