פניה ישירה למענה מהיר


אני:

לחלופין, צור אתנו קשר בערוצים הבאים:

אם אינך בטוח איזה מוצר אתה זקוק, נסה את שלנו חיפוש מוצרים

חדשות TDK-Lambda

15W 1x1 inch DC-DC converters have six-sided shielding

תאריך פרסום : 08 Dec 2016

TDK Corporation announces the introduction of the CCG15 series of 15W DC-DC converters, packaged in a metal case providing six-sided shielding for reduced radiated EMI. The CCG15 has the industry standard 1 x 1 inch footprint, and can operate over a wide 4:1 input range. These converters are suitable for use in a large number of applications, including communications, industrial control, test and measurement, broadcast and portable battery powered equipment.  
 
The CCG series is available with 3.3, 5, 12 or 15Vdc output voltages and can deliver currents of up to 4A. Wide range operation from 9 to 36Vdc or 18 to 76Vdc reduces the number of model numbers that need to be stocked, allowing for inventory reduction and improved product availability.  
 
With high efficiencies of up to 88%, the CCG15 series can operate in ambient temperatures of -40°C to +85°C. All models have a +/-10% output voltage adjustment, remote on-off, over-current and over-voltage protection, and carry a five-year warranty.  
 
The converters are fully isolated with an input to output isolation of 1,500Vdc and 1,000Vdc input or output to case. Safety certification includes IEC/EN 60950-1, UL/CSA 60950-1 with CE marking for the Low Voltage and RoHS2 Directives.

אירועים קרובים

PAGE TOP

PAGE TOP