פניה ישירה למענה מהיר
לחלופין, צור אתנו קשר בערוצים הבאים:
אם אינך בטוח איזה מוצר אתה זקוק, נסה את שלנו חיפוש מוצרים
Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.
תאריך פרסום : 22 Apr 2014
TDK Corporation introduces the TDK-Lambda PFE-SA series of AC-DC full-brick power modules
עודתאריך פרסום : 07 Apr 2014
TDK Corporation announces the launch of its new RWS-B series
עודתאריך פרסום : 02 Apr 2014
200W and 400W with 160, 320 or 650Vdc output
עודתאריך פרסום : 27 Mar 2014
TDK Corporation announces the successful development of the TDK-Lambda PH-A280 series of DC-DC power modules
עודתאריך פרסום : 17 Mar 2014
Additional filter range offers normal, enhanced and very high insertion loss characteristics
עודתאריך פרסום : 10 Mar 2014
Operation of ac-dc power supplies from dc input
עודתאריך פרסום : 06 Mar 2014
10-year E-cap lifetime ensures superior field reliability
עודתאריך פרסום : 14 Nov 2013
100% backward compatible with higher efficiency
עודתאריך פרסום : 21 Oct 2013
91% efficiency, <0.5W no load power consumption, compact size, global safety & EMC approvals
עודתאריך פרסום : 16 Oct 2013
Single- or two-stage filters for standard or very high noise attenuation levels (150kHz-30MHz)
עודתאריך פרסום : 25 Jul 2013
Convection-cooling eliminates fan maintenance and audible noise
עודתאריך פרסום : 23 Jul 2013
Module in convenient package for OEM system integration
עודתאריך פרסום : 08 Jul 2013
Deposition is a process that is regularly used to coat a thin layer of precious materials (gold, chrome, titanium, etc.) onto a substrate that is ‘technically poor’ or with different mechanical characteristics
עודתאריך פרסום : 26 Jun 2013
Offers same advanced features with high efficiency and fits into 1U enclosures
עודתאריך פרסום : 19 Jun 2013
Standalone or system applications, can be 2U rack mounted
עודתאריך פרסום : 23 May 2013
Using constant current control for metal purification
עודתאריך פרסום : 09 May 2013
Higher power units for standalone or system applications, can be 2U rack mounted
עודתאריך פרסום : 29 Apr 2013
Robust, baseplate-cooled, quarter-brick modules address 50W, 24V railway applications
עודתאריך פרסום : 11 Apr 2013
Select from a total of more than 3000 different AC-DC and DC-DC products; additionally combines Vega and NV configurators
עודתאריך פרסום : 10 Apr 2013
>90% efficiency with 24W/in3 density, hot swap with N+1 redundancy
עוד