פניה ישירה למענה מהיר


אני:

לחלופין, צור אתנו קשר בערוצים הבאים:

אם אינך בטוח איזה מוצר אתה זקוק, נסה את שלנו חיפוש מוצרים

חדשות TDK-Lambda

חדשות המוצר

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

Programmable power supply series extended with 15kW and 22.5kW models in 2U and 3U high

תאריך פרסום : 05 Sep 2023

Programmable power supply series extended with 15kW and 22.5kW models in 2U and 3U high

עוד

1/16th brick footprint DC-DC buck converter series expanded with 60A models and adjustable current limit

תאריך פרסום : 06 Jul 2023

TDK Corporation (TSE 6762) announces the expansion of the TDK-Lambda i7A series of non-isolated buck DC-DC converters with the industry-standard 1/16th brick pinout

עוד

1U high programmable DC power supply series includes 5kW 1000V and 1500V models for test and development of electric vehicles with batteries greater than 600V

תאריך פרסום : 13 Jun 2023

TDK Corporation (TSE 6762) announces the introduction of two new models to the 5kW TDK-Lambda GENESYS+™ series of high-power density programmable DC power supplies.

עוד

Ruggedised 300W buck-boost non-isolated DC-DC converters have wide range input and outputs

תאריך פרסום : 26 Apr 2023

TDK Corporation (TSE:6762) announces the introduction of the 300W rated TDK-Lambda RGC series of ruggedised non-isolated DC-DC converters

עוד

DC-DC converter series expanded with 6W and 10W surface mount and through-hole models

תאריך פרסום : 30 Mar 2023

TDK Corporation (TSE 6762) announces the introduction of 6W and 10W models to the TDK-Lambda CCG series of DC-DC converters, suitable for either through hole or surface mount placement.

עוד

1200W full-brick DC-DC converters have a 200 to 425V input and a 94% efficiency

תאריך פרסום : 07 Feb 2023

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda PH1200A280 full-brick DC-DC converters for use with HVDC (high voltage direct current) input voltages from 200 to 425Vdc.

עוד

AC-DC power factor correction module offers up to 1512W in a full brick package for high voltage distributed power architectures

תאריך פרסום : 24 Jan 2023

AC-DC power factor correction module offers up to 1512W in a full brick package for high voltage distributed power architectures.

עוד

Compact 70W and 160W external AC-DC power adapters suit medical and industrial applications

תאריך פרסום : 10 Jan 2023

TDK Corporation (TSE:6762) announces the addition of the TDK-Lambda brand DTM70 and DTM160 series to the DTM family of compact medical and industrial AC-DC power adapters that are available in various power classes from 36W to 300W.

עוד

High power density 7.5kW 1U programmable DC power supply series extended with six new output configurations

תאריך פרסום : 06 Dec 2022

TDK Corporation (TSE 6762) announces the introduction of six new models to the 7.5kW TDK-Lambda GENESYS+™ series of high power density programmable DC power supplies. This expansion now provides incremental and seamless choices in output voltage and current ranging from 0-20V/375A to 0-1500V/5A. Target applications for the 7.5kW power supplies are automotive testing - including electric and hybrid cars, general test or research, measurement, semiconductor fabrication, battery manufacturing, and renewable energy.

עוד

1U high modular power supply delivers up to 800W with BF-ready isolation and extremely low acoustic noise - quiet by design

תאריך פרסום : 22 Nov 2022

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand 1U high MU4 series of AC-DC modular power supplies

עוד

200W and 300W half-brick DC-DC converters have a 43 to 160Vdc input for railway power systems

תאריך פרסום : 08 Nov 2022

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda CN-110B series of half-brick DC-DC converters for railway power systems

עוד

New AC-DC power supply thermal management patent enables more efficient design-in

תאריך פרסום : 24 Oct 2022

TDK Corporation (TSE 6762) is pleased to announce that TDK-Lambda UK’s Power Supply Apparatus patent application has been approved for grant by the UK Intellectual Property Office

עוד

Rugged ultra-wide input 30-75W DC-DC quarter-brick converters suit industrial and rail applications

תאריך פרסום : 04 Oct 2022

TDK Corporation (TSE 6762) announces the introduction of the 30-75W TDK-Lambda brand PYQ series of DC DC converters. The PYQ50 with 30-50W output power features a 12:1 ultra-wide input range of 14 to 160Vdc, and the PYQ75 with 75W an 8:1 input of 9-75Vdc.

עוד

Ruggedised 250W non-isolated DC-DC converters, conduction-cooled and wide range inputs and outputs

תאריך פרסום : 13 Sep 2022

TDK Corporation (TSE:6762) announces the introduction of the 250W rated TDK-Lambda RGA series of ruggedised non-isolated DC-DC converters.

עוד

Rugged 20W 2” x 1” DC-DC converters have an 18:1 ultra-wide input for industrial and rail applications

תאריך פרסום : 30 Aug 2022

TDK Corporation (TSE 6762) announces the introduction of the 20W TDK-Lambda brand PYD20 series of DC-DC converters

עוד

200W half-brick DC-DC converters feature a 12:1 ultra-wide input range for railway and industrial applications

תאריך פרסום : 19 Jul 2022

TDK Corporation (TSE 6762) announces the introduction of the 200W TDK-Lambda brand PYH200 series of DC-DC converters

עוד

New 1U high 7,500W programmable power supply series offers models from 0-20V 375A to 0-1,500V 5A

תאריך פרסום : 12 Jul 2022

TDK Corporation (TSE 6762) announces the introduction of very high power density 7,500W rated 1U high models to the TDK-Lambda GENESYS+™ series of programmable power supplies.

עוד

Compact 250W 2 x 4 inch medical and industrial power supplies can be conduction or convection cooled

תאריך פרסום : 29 Jun 2022

TDK Corporation (TSE 6762) announces the introduction of the 250W rated TDK-Lambda brand 2” x 4” footprint CUS250M series of AC-DC power supplies. The series is certified to both IEC 60601-1 and IEC 62368-1 standards for both Class I and Class II (double insulated) installations.

עוד

40W and 60W 2” x 1” DC-DC converters have a 4:1 input range and six-sided shielding

תאריך פרסום : 08 Jun 2022

TDK Corporation (TSE 6762) announces the introduction of the TDK-Lambda brand PXD40 and PXD60 series of 40 and 60W DC-DC converters.

עוד

12V & 48V models added to 504W conduction cooled AC-DC power module series with PMBus™ communications

תאריך פרסום : 08 Mar 2022

TDK Corporation (TSE 6762) announces the introduction of 12V and 48V output models to the TDK-Lambda brand PFH500F series of high-efficiency AC-DC power modules.

עוד

PAGE TOP

PAGE TOP