U kunt ook op de volgende manier contact met ons opnemen:

TRUST IS THE MOST IMPORTANT COMPONENT IN ANY RELATIONSHIP
Trust is the most important component in any relationship

Leading DC-DC Converters from TDK-Lambda

Products

Buck, boost & bi-directional from 1W to 11kW for any assembly

Power you can trust

DC-DC converters all offer high reliability and long service life thanks to advanced circuit design and high-density mounting technology.

The lineup includes isolated and non-isolated types to meet various applications along with onboard, power module and unit types in a wide range of industry-standard footprints.

Explore our DC-DC range

CCG-series
ultracompact DC-DC converters

The CCG-series offer a power-range from 1W up to 30W with 4:1 input voltage ranges. The models up to 10W are an extraordinary design for highest reliability in most compact format. The models with 15W and 30W are coming in a 1x1" standard package.

Learn more

PX_-M Ultracompact medical DC-DC converter

All PX_-M series have a large 4:1 input voltage range, medical approval and 5kVac input / output isolation voltage. The series cover a power-range from 3W up to 30W in industrial standard packages from DIL24 to 2x1".

Medical DC-DC converters

PH-A-series
DC-DC converter for high-voltage DC-bus

The PH-A series cover a wide power range from 50W in a quarter-brick up to 1200W in a full-brick format. The modules can be powered from a wide-range 200-425VDC input and offer various output voltages with wide adjustment range.

Learn more

PoL Converter
i3A, i6A, i7A, i1C, i7C, RGA, RGB, RGC-series, Non-isolated DC-DC converter

High efficiency (up to 98.5%) buck and buck-boost converters with wide input and output voltage ranges from 100W up to 750W providing in demanding applications. Available in different mechanical packages from open-frame to fully encapsulated 5-sided aluminium-case (RGA, RGB and RGC)

Learn more

HQA and GQA-series
Harsh environment
DC-DC converter

These series of encapsulated DC-DC converters are packed in a ruggedised quarter brick form factor and can deliver 85W and 120W output power from 4:1 inputs under high ambient temperatures. The HQA-modules are tested against MIL-STD-883.

HQA: Learn more
GQA: Learn more
Previous slide Next slide

Production

Precision manufacturing to order

State-of-the-art manufacturing facilities on three continents, using the latest robotic production facilities, enable us to respond to bulk and custom requests with minimum delay and maximum reliability.

Unrivalled materials expertise

Starting with ferrite, materials development has always been a core TDK competence. Combined with in-depth knowledge of industrial & medical applications and advanced modular technology, this enables us to build highly reliable and efficient DC-DC converters.

Meet our three new employees: NICO 1, NICO 2 and NICO 3!

Working 24/7 at our manufacturing facility in Nagaoka, Japan. Building the CC-E series of 1.5W to 10W single and dual DC-DC Converters, ready for shipment anywhere in the world.

Watch our robotics manufacturing video

Application Solutions

The smart choice is the safe choice

Medical Technology

When failure is not an option

Means of Patient Protection (MOPP) and Means of Operator Protection (MOOP) compliant DC-DC converter for the full range of medical equipment, all the way from Anaesthesia to X-ray.

Browse our medical DC-DC converters

Industrial

High reliability for demanding applications

TDK-Lambda is a leading supplier in the industrial and medical applications market.

Especially valued for harsh environments and critical 24/7 systems such as uninterruptible power supplies.

Browse our industrial DC-DC converters

Renewable Energy

For efficient grid supply and back up

TDK-Lambda DC-DC converters play a major role for Microgrid solutions in the renewable energy sector, e.g. bidirectional conversion between grid side and battery side in solar and wind powered storage systems. They are also used for recycling previously wasted power.

Browse our renewable energy DC-DC converters

Transportation

Rail, Maritime & Traffic Control

Everything from ruggedised converters trackside or onboard trains, through marine and traffic control systems, to compact PCB-mounted converters in AGVs, drones and other battery-powered mobile equipment.

Wherever there is movement and a need for safety, reliability and energy efficiency, DC-DC converters from TDK-Lambda are the best choice.

Browse our DC-DC converters

Watch the video

DC-DC converters in everyday life

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Contact

How about a conversation?

Whatever the demands of your application, whatever the production run, we're here to help. Give us a brief description of your needs and we'll be in touch.

* Required fields

PAGE TOP

PAGE TOP