U kunt ook op de volgende manier contact met ons opnemen:

TDK-Lambda Nieuws

Peak performance from Lambda’s new dual output power supplies

Geplaatst : 07 Sep 2004

Lambda’s new dual output ZWD series offers 200% peak power performance for Industrial and IT markets requiring high peak currents or pulse loads for applications such as motors, solenoids and printers.

Available with 5V and 24V outputs in nominal 100W, 150W and 225W ratings, each version can provide up to 200% more power for up to 10 seconds on the 24V output thus satisfying even the most demanding peak power needs
The 5V output is rated at 5A for all models to power logic and auxiliary power circuits whilst the 24V outputs are peak rated at 8A, 12A and 18A respectively.

Remote on/off control of the 24V output is possible.

The ZWD series is available in an economic 222mm long pc board style .The ZWD100 measures 75mm W x 35mm H , the ZWD150 is 85mm W x 40mm H and the ZWD225 is 95mm W x 45mm H.

AC input is 85 –265VAC and meet EN61000-3-2 Harmonic Correction and Class B conducted and radiated EMI. Transient immunity meets EN61000-4
The units are convection cooled with full power to 50O C and derating to
70O C.

Safety approvals are EN50178, EN, UL and CSA 60950 and the ZWD series is CE marked and backed by a 2 year warranty.

Komende evenementen

PAGE TOP

PAGE TOP