U kunt ook op de volgende manier contact met ons opnemen:

TDK-Lambda Nieuws

TDK-Lambda adds more products to Parametric Search Wizard

Geplaatst : 28 May 2012

TDK Corporation announces the TDK-Lambda Parametric Search Wizard features more new power supply products and is available on your smartphone. Over 3000 different 1.5W to 100kW AC-DC power supplies and DC-DC converters are available through the TDK-Lambda Parametric Search Wizard, with new products being added as soon as they become available.

For the modern design engineer, searching through countless catalogues and trawling the internet for suitable power supplies is now a thing of the past. Offering a fast and easy method for selecting a power supply, the TDK-Lambda Parametric Search Wizard is available via your desktop, laptop, notepad or tablet web browser or smartphone, including iPhone* and BlackBerry†.


AC-DC Power Supplies

5 configurable product ranges
56 pre-configured live product ranges
Over 2000 live product definitions
Output voltages range from 0 to 600 VDC
14 product ranges have medical approval
DC-DC Converters

33 pre-configured live product ranges
Approx. 1000 live product definitions
Output voltages range from 0.75 to 62 VDC
Input voltages range from 3 to 400 VDC





(*) iPhone is a trademark of Apple Inc.
(†) BlackBerry is a trademark of Research In Motion Limited.
All registered trademarks and trademarks are the property of their respective owners.

Komende evenementen

PAGE TOP

PAGE TOP