U kunt ook op de volgende manier contact met ons opnemen:

TDK-Lambda Nieuws

2U high 2.4kW Industrial Programmable Power Supply

Geplaatst : 23 Jul 2013

TDK Corporation announces the introduction of the TDK-Lambda EVA2400 2.4kW, 2U industrial programmable power supplies, which operate in either constant current or constant voltage modes and accept a 170-265Vac (47~63Hz) single phase input. The package size of 250 x 86 x 445mm, weight of under 7.5kg and internal cooling fans mean that the EVA2400 offers flexibility for mounting orientation and location within an OEM system. Typical applications include industrial, Li-ion and other intelligent battery charging systems, water purification, X-ray scanners, test & measurement, ATE, semiconductor burn-in and component test.

Models in the EVA series are available with output voltage ratings of 15-150, 30-300 and 60-600V with corresponding output current adjust ranges of 0-16, 0-8 and 0-4A to achieve the 2.4kW output power. Up to four units can be operated in parallel (in master / slave mode) to increase total output power.

Of particular note, the TDK-Lambda EVA2400 achieves an exceptionally high efficiency (typically 88% at full load) for a programmable power supply, which not only minimises the generation of unwanted heat but also reduces wasted power. In addition, variable fan speed control (ambient temperature and load dependant) helps extend fan life and considerably reduces audible noise at room temperature.

All EVA2400 models can be programmed via the built-in RS232/485 and analogue interfaces, and a PC based GUI is included. On the rear panel there are three green LEDs that light respectively to indicate when operating in CV (constant voltage) or CC (constant current) mode, and output ON. A fourth alarm LED blinks red in case of a fault condition, such as OVP, OTP, output OFF and AC Fail. The over voltage trip point can be preset (10%~110% rated output) via the communication port, as can the output under voltage limit to prevent adjustment of the Vout below the limit.

CE marked for EMC and in accordance with the LV Directive and RoHS Directive, the TDK-Lambda EVA2400 conforms to EN55022-A, FCC part-15-A and VCCI-A for conducted and radiated emissions and IEC61000-4-2/-3/-4/-5/-6/-8/-11 for immunity. Safety approvals include UL/EN/IEC60950-1 Edition 2. All models carry a 5 year warranty.

Komende evenementen

PAGE TOP

PAGE TOP