U kunt ook op de volgende manier contact met ons opnemen:

TDK-Lambda Nieuws

TDK-Lambda releases new Power Products Catalogue

Geplaatst : 16 Feb 2011

TDK-Lambda, the innovator in power supply development, has compiled its new Power Products Catalogue for 2011 which is available online at:
http://emea.tdk-lambda.com/Catalogue.

Featuring 13 new products, the catalogue provides comprehensive details, including full datasheets, of TDK-Lambda’s complete range of AC-DC power supplies, DC-DC converters, programmable (laboratory) supplies, custom products and EMI filters.

The TDK-Lambda Power Products Catalogue 2011 is very easy to use, with four straightforward power selector tables for AC-DC products, AC-DC Medical products, DC-DC Isolated Converters and DC-DC Point-of-Load (POL) converters.

Among the many new power supplies highlighted in the TDK-Lambda Power Products Catalogue 2011 is the EFE300/400M series of digitally-controlled power supplies suitable for medical and instrumentation use. Targeted towards general industrial equipment applications, the pcb style ZWS-BAF single o/p power supplies exhibit high and flat efficiency curves with up to 10 years e-cap life. For datacom, telecom, instrumentation and test & measurement applications, the PXF series of fully-isolated DC-DC converters features a six-sided shielded metal case which keeps radiated noise to a minimum.

In addition to being available for download, the TDK-Lambda Power Products Catalogue 2011 is offered in print format using paper from a sustainable source.

PAGE TOP

PAGE TOP