U kunt ook op de volgende manier contact met ons opnemen:

TDK-Lambda Nieuws

LAMBDA NOW OFFERS TDK DC/DC CONVERTERS

Geplaatst : 04 Sep 2006

The latest CC-E compact DC/DC converters designed and manufactured by TDK are now available from power supply specialists, Lambda under the new collaborative TDK - Lambda product brand. With power ratings from 1.5W to 25W in versions with 5V, 12V, 24V or 48V inputs, the DC/DC converters feature a small footprint and low profile, making them an ideal choice for use in modern telecommunications, data communications, instrumentation and industrial applications, where space is invariably at a premium.

The DC/DC converters, which are fully RoHS compliant, use non-potted open-frame construction. This not only reduces their weight, but also allows the range to include versions which are suitable for surface mount applications, in addition to standard models for use with through-hole boards.

The CC-E DC/DC converters are offered in no fewer than 69 versions, and are available with single outputs from 3.3V to 30V, or with dual outputs of ±12V or ±15V. No pre-loading is required, and the outputs are overcurrent protected. The output voltage on all models can easily be trimmed by the user to suit the exact requirements of the application.

High efficiency - up to 90%, depending on the model - keeps the heat generated by the converters to a minimum, and allows them to deliver their full rated output over the temperature range -40ºC to +50ºC. With suitable derating, or when cooled by an airflow of at least 1m/s, the operating temperature range can be extended to +85ºC.

All of the compact DC/DC converters in the CC-E range available through Lambda have isolation rated at 500V AC between input and output, input and case, and output and case. In addition, all carry UL60950-1, CSA60950-1 and EN60950-1 safety agency approvals.

These highly reliable DC/DC converters are backed by Lambda’s 5-year warranty.

PAGE TOP

PAGE TOP