U kunt ook op de volgende manier contact met ons opnemen:

TDK-Lambda Nieuws

35W triple output power supply simplifies system integration

Geplaatst : 21 Mar 2017

TDK Corporation announces the introduction of the 35W rated CUT35 power supplies, requiring no minimum loading to maintain tight regulation specifications. In addition, output 1 is electrically isolated from outputs 2 and 3 through the use of a two independent converter topology, enabling the product to also be configured for dual output. This flexibility makes it suitable for use in a wide range of process control, broadcast, test & measurement, and industrial equipment applications.
 
The CUT35 operates from a universal 85 to 265Vac input and is available as two standard models. The CUT35-522 delivers 5V +/-12V or 5V and 24V, and the CUT35-5FF can provide 5V +/-15V or 5V 30V. Packaged in the industry standard 2 x 4” (50.8 x 101.6mm) footprint, the converters have a low 27mm height.
 
The convection cooled CUT35 has an ambient temperature range of -20 to +70°C, derating linearly to 70% load from +55 to +70°C. Typical efficiencies are between 81 and 82%. Over voltage and over current protection is provided as standard and the units are covered by a three-year warranty.
 
The series carries certification to UL/CSA/IEC/EN 60950-1, IEC/EN60601-1 3rd Edition (2 x MOOP) and carries the CE mark for the Low Voltage and RoHS2 Directives. All models comply with EN 55011/55022-B conducted and radiated emissions and the EN 61000-4-2 immunity standards.
 

Komende evenementen

PAGE TOP

PAGE TOP