In alternativa, puoi contattarci così:
What if a standard power supply doesn't meet your specifications?
Do you need an additional cable, a special enclosure or another custom adjustment?
The answer is Power+ Solutions.
This program transforms a standard product into a unique solution that you can immediately integrate into your applications, without worrying about issues like approvals, EMC, or supplier selection.
All elements of the power supply are customizable to exactly meet the requirements of the system. These include the following aspects:-
EMI Filter
Custom defined cabling / connectors
Standard power supply
We select the optimal power supply from our extensive range of over 4000 models as the foundation for your application. This enables us to:
Thermal Management
Customized mechanical housing (chassis)
Assembly
PCB for additional voltages, functions and filters
Signals
We are able to implement any signals / controls required by the system including
Power+ Solutions from TDK-Lambda include custom design adjustments and various modifications to standard power supplies and "Brick on Board" solutions, based on our extensive product portfolio and expertise, covering from 0.6V to 50kV and 1W to 50kW AC-DC power supplies and DC-DC converters.
The power supply is tailored to the customer's individual requirements.
See what we can do for you
Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
Challenge us!
Whatever the demands of your application, whatever the production run, we're here to help.
Give us a brief description of your project and we'll be in touch soon.