U kunt ook op de volgende manier contact met ons opnemen:
Pick a product below for more information about that range:
Pick a product below for more information about that range: | ||||
---|---|---|---|---|
Productnaam | Vermogen | Constructie | Outputs | |
D1SE
NIEUWE SERIE
120/480W DIN rail power supply
|
120W | 480W | 1 output | |
CPFE
Baseplate-cooled 1000W AC-DC power supplies
|
720W | 1.008kW | 1 output | |
LZSA
500W - 1500W Single Output Industrial Power Supplies
|
504W | 1.512kW | 1 output | |
DRF/HL
120W-480W Single Output DIN Rail Mount Power Supplies
|
120W | 480W | 1 output | |
DRF
120W-960W Single Output High Efficiency DIN Rail Mount Power Supplies
|
120W | 960W | 1 output | |
HWS HD
33W - 1560W Rugged Power Supplies
|
33W | 1.56kW | 1 output |