U kunt ook op de volgende manier contact met ons opnemen:

Ondersteuning

Uitgebreide informatie over producten die niet worden aanbevolen voor nieuwe ontwerpen.

Pick a product below for more information about that range:

Pick a product below for more information about that range:
Productnaam Vermogen Constructie Outputs
2U Rack
NRND
2U Front End Power supply
5W 48W 1 tot 3 outputs
Alpha 400 - 600(CA)
NRND
AC-DC Power supply
300W 600W 1 tot 14 outputs
CC-P-E
NRND
15W-30W DC-DC converters
14.9W 30W 1 output
CUS250/LD
NRND
Single Output 250W Low Profile Power Supplies
165W 252W 1 output
DPP
NRND
15-960W DINRail mount power supply
15W 960W 1 output
DSP
NRND
7.5-100W low profile DINRail mount power supply
7.5W 100W 1 output
FPS
NRND
1U Front End Power supply
864W 1.008kW 1 output
Genesys™ 3U
NRND
10kW and 15kW Rack Mount power supply
7.5kW 15kW 1 output
iAA
NRND
15A POL DC-DC converters
11W 50W 1 output
iAC
NRND
16A DC-DC non-isolated POL converters
12W 80W 1 output
iAD
NRND
16A POL DC-DC converters
- 80W 1 output
iBC
NRND
7A POL DC-DC converter
6W 35W 1 output
iBD
NRND
7A Non Isolated POL DC-DC converters
5.6W 35W 1 output
iHA
NRND
DC-DC Converter
72W 448W 1 output
iQB
NRND
25-150W Quarter Brick DC-DC converters
25W 150W 1 output
KM
NRND
15W - 40W AC-DC pcb mount medical power supply
10W 40W 1 tot 3 outputs
KWD
NRND
5W - 15W Compact AC-DC PCB-Mount Power Supplies
5W 15W 1 tot 2 outputs
PAE
NRND
50W-100W Eighth Brick DC-DC converters
36W 100W 1 output
RFE
NRND
Single-output 1U front end power supplies
1kW 1kW 1 output
RTW
NRND
50W - 300W Single Output Industrial AC-DC Power Supplies
41W 312W 1 output
XMS500
NRND
500W, Configurable, Class I or II AC-DC power supply
500W 500W 1 output
ZP100
NRND
100W Low Profile AC-DC Power supplies
100W 100W 1 output

Meer Informatie

PAGE TOP

PAGE TOP