Alternatively, you can contact us like this:
This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.
Power supplies for railway applications require robust design and exceptional reliability to endure the challenging operational environments. TDK-Lambda's power supplies are engineered to meet these stringent requirements with advanced thermal management, shock and vibration resistance and wide input voltage ranges. With features like high efficiency, compact size and rugged construction, our power supplies provide stable and reliable performance crucial for railway systems, including signalling, communication and onboard electronics. Pick from our range of products listed below to get more information about each range. You can narrow your search by using our Quick Product Finder.
Pick a product below for more information about that range:
Pick a product below for more information about that range: | ||||
---|---|---|---|---|
Product Name | Power Range | Construction | Outputs | |
D1SE
NEW RANGE
120/480W DIN rail power supplyDIN Rail mount
|
120W | 480W | DIN Rail mount | 1 output |
CN-B
NEW MODEL
50-300W, 43 to 160V Input DC-DC ConvertersIsolated PCB mount
|
50W | 300W | Isolated PCB mount | 1 output |
PY
Isolated PCB mount DC-DC convertersIsolated PCB mount
|
20W | 200W | Isolated PCB mount | 1 output |
CN-A
30W-200W Half & Quarter Brick DC-DC convertersIsolated PCB mount
|
30W | 200W | Isolated PCB mount | 1 output |
Visit our news website to read about how our products are used in real-world applications.
Learn more