Alternatively, you can contact us like this:

AC-DC Power Supplies

AC-DC Power Supplies

CUS800M and CUS1000M

NEW 3.3” x 6.7” 680W to 1000W AC-DC Power Supplies

The compact CUS800M / 1000M series of single output AC-DC power supplies are available with 12V, 24V, 36V and 48V outputs in a compact 3.3 x 6.7 inch footprint and can deliver up to 800W or 1000W.

Efficiency of up to 95.5% (model dependent) is possible. A cover with integral end mounted variable speed cooling fan is provided as standard.

Safety certifications include IEC/EN/ES 60601-1 and IEC/EN/UL 62368-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions , and meet the EN 61000-3-2 harmonics, IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards.

Typical applications include medical (B and BF type), dental, test and measurement, broadcast, professional audio and industrial equipment.

CUS800M and CUS1000M

Features

  • Medical Certifications (2 x MOPP)
  • <0.250mA Leakage Current
  • Class B Conducted and Radiated EMI
  • Compact 3.3 x 6.7 x 1.67” Size
  • Variable Speed Cooling Fan

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
CUS800M-12 680.4W 12V / 56.7A
Enclosed New product Enquire   View PDF datasheet
CUS1000M-12 800.4W 12V / 66.7A
Enclosed New product Enquire   View PDF datasheet
CUS800M-24 801.6W 24V / 33.4A
Enclosed New product Enquire   View PDF datasheet
CUS1000M-24 1.0008kW 24V / 41.7A
Enclosed New product Enquire   View PDF datasheet
CUS800M-36 799.2W 36V / 22.2A
Enclosed New product Enquire   View PDF datasheet
CUS1000M-36 1.0008kW 36V / 27.8A
Enclosed New product Enquire   View PDF datasheet
CUS800M-48 801.6W 48V / 16.7A
Enclosed New product Enquire   View PDF datasheet
CUS1000M-48 1.0032kW 48V / 20.9A
Enclosed New product Enquire   View PDF datasheet
Part number
CUS800M-12
Power 680.4W
Output info 12V / 56.7A
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS1000M-12
Power 800.4W
Output info 12V / 66.7A
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS800M-24
Power 801.6W
Output info 24V / 33.4A
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS1000M-24
Power 1.0008kW
Output info 24V / 41.7A
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS800M-36
Power 799.2W
Output info 36V / 22.2A
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS1000M-36
Power 1.0008kW
Output info 36V / 27.8A
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS800M-48
Power 801.6W
Output info 48V / 16.7A
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
CUS1000M-48
Power 1.0032kW
Output info 48V / 20.9A
Construction Enclosed
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : New product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick Product Finder

Choose your power supply type to begin:

CUS800M and CUS1000M videos

Range Overview Video

CUS800M-1000M 3.3” x 6.7” 680W to 1000W AC-DC Power Supplies overview video

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

CUS800M and CUS1000M Technical Downloads

CUS800M and CUS1000M In the TDK-Lambda Newsroom

Low audible noise 800W and 1000W medical and industrial power supplies provide power densities of up to 27.2W/cubic inch
Read the article

Applications for this product

3D View

CUS800M

CUS1000M

Further Resources

PAGE TOP

PAGE TOP