Alternatively, you can contact us like this:

DC-DC Converters

AC-DC Power Supplies

i1C

NEW 200W, 9-36V or 18-75V Input 1 x 1” DC-DC Converters

The i1C series are non-isolated buck-boost DC-DC converters that delivers up to 200W in a compact and familiar industry standard 1 x 1 inch footprint. Operating from either a 9-36V or 18-75V input, it comes with a wide adjustable output of 9.6 to 28V that can support multiple system load voltages, minimizing part number variations. Encased in a 5-sided metal case that supports -40 to 120°C case temperature operation along with its remarkable 98% efficiency, the i1C series provides a higher power migration path in applications where space is at a premium.

i1C

Features

  • Up to 200W in a 1 x 1 inch Industry Footprint
  • Encapsulated in a 5-sided metal case
  • 120°C maximum case temperature
  • Efficiency - Up to 98%
  • Wide Output Adjustment from 9.6 up to 28V
  • Wide Input Range

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Power Output info Construction Status Stock Level View PDF datasheet Request quote / sample
i1C2W010A120V-000-R 200W 9.6V - 28V / 10A Open Frame pcb mount New product Enquire   View PDF datasheet
Part number
i1C2W010A120V-000-R
Power 200W
Output info 9.6V - 28V / 10A
Construction Open Frame pcb mount
Status New product
Stock Level Enquire
View PDF datasheet View PDF datasheet
Request quote / sample
Key : New product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick product finder

Choose your power supply type to begin:

i1C videos

Range Overview Video New

i1C 200W, 9-36V or 18-75V Input 1 x 1” DC-DC Converters Video

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

i1C Technical Downloads

Datasheets

Images & 3D Drawings

Other resources

Not currently available

Useful links

i1C In the TDK-Lambda Newsroom

Non-isolated buck-boost DC-DC converters deliver up to 200W with a wide 9.6 to 28V output adjustment range
Read the article

Applications for this product

Further Resources

PAGE TOP

PAGE TOP