Alternatively, you can contact us like this:
The i7A series can be used to derive additional high power outputs from a 12V, 24V, 36V or 48V DC power supply, at a much lower cost than isolated DC-DC converters. Efficiencies of up to 98.5% minimise internal losses and allow the i7A to operate in ambient temperatures of -40oC to +125oC, even with low airflow conditions. The i7A’s design provides low output ripple and excellent response to dynamic loads. Very few required external components are required, compared to discrete solutions, saving cost and printed circuit board space. A choice of three mechanical configurations is available, measuring just 34mm wide and 36.8mm in length. The 11.5mm high open frame model is most suitable for applications requiring a very low profile. A baseplate version for conduction cooling to a cold plate is 12.7mm high, or models with an integral heatsink for convection or forced air cooling are 24.9mm high. Standard features include an output voltage adjustment trim pin, + remote sense, remote on-off (positive or negative logic), input under-voltage, over-current and over-temperature protection.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
i7A12060A008V | 400W | 0.8V - 8V / 60A | Open Frame pcb mount | Enquire | |||
I7A48020A033V | 500W | 3.3V - 32V / 20A | Open Frame pcb mount | Enquire | |||
i7A4W033A033V | 500W | 3.3V - 24V / 33A | Open Frame pcb mount | Enquire | |||
i7A24045A033V | 750W | 3.3V - 18V / 45A | Open Frame pcb mount | Enquire |
Part number | |
---|---|
i7A12060A008V | |
Power | 400W |
Output info | 0.8V - 8V / 60A |
Construction | Open Frame pcb mount |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
I7A48020A033V | |
Power | 500W |
Output info | 3.3V - 32V / 20A |
Construction | Open Frame pcb mount |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
i7A4W033A033V | |
Power | 500W |
Output info | 3.3V - 24V / 33A |
Construction | Open Frame pcb mount |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
i7A24045A033V | |
Power | 750W |
Output info | 3.3V - 18V / 45A |
Construction | Open Frame pcb mount |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
20A models added to 1/16th brick footprint DC-DC buck converter series, enhancing performance with a 28-60V input
Read the article
1/16th brick footprint DC-DC buck converter series expanded with 60A models and adjustable current limit
Read the article
24V input DC-DC step-down (buck) converters deliver 750W in a 1/16th brick footprint
Read the article
500W step-down DC-DC buck converters have an output adjustment of 3.3V to 24V and a 1/16th brick footprint
Read the article