Alternatively, you can contact us like this:

EMC Filters, EMI Filters & Accessories

AC-DC Power Supplies

DBM20

24Vdc 20A DIN rail mount buffer module

The DBM module is ideal for providing short term hold-up or peak power for loads connected to a 24Vdc output AC-DC power supply. It can supply an additional 250ms hold-up at 448W output power. During normal operation, energy is stored in the DBM20’s electrolytic capacitors. When the AC power is interrupted for a short period of time, the DBM20 continues to power the load, allowing equipment to shut-down in a safe and controlled manner. The DBM20 can be set to fixed or variable buffer mode. In fixed mode it will provide power when the input voltage drops to 22.4V, in variable mode when the input decreases by 1V. Multiple buffer modules can be paralleled for additional hold-up time. Product status can be accessed remotely via a DC OK relay, or locally using the LED indicators. The output voltage can also be inhibited to avoid an unsafe discharge of the stored energy.

DBM20

Features

  • Provides 250ms Additional Hold-Up Time at 448W
  • Utilizes Electrolytic Capacitors to Store Energy
  • Narrow 49mm Width
  • Parallel Capable
  • Output Remote On/Off Function

Downloads

Product Range Information

Hide details

Show details

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Part number Additional Information Status Stock Level View PDF datasheet Request quote / sample
DBM20 24V 20A Buffer Module Current product Check stock View PDF datasheet
DBM20/E 24V 20A Buffer Module Current product Check stock View PDF datasheet
Part number
DBM20
Additional Information 24V 20A Buffer Module
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
DBM20/E
Additional Information 24V 20A Buffer Module
Status Current product
Stock Level Check stock
View PDF datasheet View PDF datasheet
Request quote / sample
Key : Current product

To request a sample or quote, please tick the box alongside the model of interest.

Models selected: 0 Request quote / sample

Quick Product Finder

Try our Quick product finder

Choose your power supply type to begin:

DBM20 videos

Range Overview Video

DBM20 24Vdc 20A DIN rail mount buffer module

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

DBM20 Technical Downloads

Applications for this product

Further Resources

PAGE TOP

PAGE TOP