Alternatively, you can contact us like this:
The compact HWS3000G AC-DC power supplies can deliver 1,500W with a low-line input voltage of 85 to 132Vac and 3,000W at high-line 170 to 265Vac. The HWS3000GT has a rating of 3,000W with a three-phase input voltage of 170 - 265Vac. With nominal output voltages of 24V, 48V, 60V and 130V the output voltages and currents are fully programmable (CV/CC) from zero up to their maximum rating. This can be achieved using a serial RS485 interface (MODBus protocol) or analog 1-5V or 4-20mA signals. Up to three units can be connected in series and / or ten units in parallel. The HWS3000G and GT are packaged in a compact 270 x 150 x 61mm (10.6 x 5.9 x 2.4”) footprint and have conservatively rated electrolytic capacitor temperatures for long field life. The warranty period is seven years.
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Part number | Power | Output info | Construction | Status | Stock Level | View PDF datasheet | Request quote / sample |
---|---|---|---|---|---|---|---|
HWS3000G-24 |
1.5kW
(Low line) 3kW (High line) |
24V / 125A |
Enclosed | Enquire | |||
HWS3000GT-24 | 3kW |
24V / 125A |
Enclosed | Enquire | |||
HWS3000G-48 |
1.5024kW
(Low line) 3.0048kW (High line) |
48V / 62.6A |
Enclosed | Enquire | |||
HWS3000GT-48 | 3.0048kW |
48V / 62.6A |
Enclosed | Enquire | |||
HWS3000G-60 |
1.5kW
(Low line) 3kW (High line) |
60V / 50A |
Enclosed | Enquire | |||
HWS3000GT-60 | 3kW |
60V / 50A |
Enclosed | Enquire | |||
HWS3000G-130 |
1.508kW
(Low line) 3.016kW (High line) |
130V / 23.2A |
Enclosed | Enquire | |||
HWS3000GT-130 | 3.016kW |
130V / 23.2A |
Enclosed | Enquire |
Part number | |
---|---|
HWS3000G-24 | |
Power |
1.5kW
(Low line) 3kW (High line) |
Output info |
24V / 125A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
HWS3000GT-24 | |
Power | 3kW |
Output info |
24V / 125A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
HWS3000G-48 | |
Power |
1.5024kW
(Low line) 3.0048kW (High line) |
Output info |
48V / 62.6A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
HWS3000GT-48 | |
Power | 3.0048kW |
Output info |
48V / 62.6A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
HWS3000G-60 | |
Power |
1.5kW
(Low line) 3kW (High line) |
Output info |
60V / 50A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
HWS3000GT-60 | |
Power | 3kW |
Output info |
60V / 50A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
HWS3000G-130 | |
Power |
1.508kW
(Low line) 3.016kW (High line) |
Output info |
130V / 23.2A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample | |
HWS3000GT-130 | |
Power | 3.016kW |
Output info |
130V / 23.2A |
Construction | Enclosed |
Status | |
Stock Level | Enquire |
View PDF datasheet | |
Request quote / sample |
To request a sample or quote, please tick the box alongside the model of interest.
Models selected: 0 Request quote / sample
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
Compact industrial 3kW programmable power supplies offer constant voltage and constant current operation with single or three-phase inputs
Read the article
In order to download our software you may need to accept the terms and conditions outlined in our End User License Agreement.
Read the EULA