Gerne können Sie uns auch telefonisch oder per E-Mail erreichen!
DUSH SeriesUNINTERRUPTIBLE DC POWER SUPPLY
This uninterruptible power supply for DIN rail applications offers a high degree of safety in the event of a power failure. Thanks to its comprehensive features, our DUSH can be deployed in a multitude of applications in the fields of industry automation, plant engineering, building control systems, test and measuring technology, and information and communication technology.
Thanks to the integrated DC/DC converter, the load and battery voltages work decoupled, allowing the DUSH to set new standards in flexibility. The buffer capacity can be precisely scaled to suit any application. As an example, this allows a 24V load circuit to be buffered using a battery voltage of 12V. This helps to save space - and money.
Thanks to its 1.5" colour display, the DUSH can be easily configured and maintained. Four push buttons are provided, enabling intuitive navigation of the menu structure. During operation, the current operating parameters, together with warnings or notes, are shown in real time. A cost-optimised version without LCD and AUX output is available for Systems with a smaller form factor or difficult to access.
Battery health is the linchpin of an uninterruptible power supply. For this reason, the DUSH periodically checks its internal resistance and performs a continuous calculation of the state of charge and health of the battery. An integrated protective circuit prevents the battery from deep discharging in emergency power operation and thus causing irreparable damage. Thanks to an optional temperature sensor, the battery can be charged temperature compensated. This reduces stress and increases availability.
With a MODBUS/RTU interface as Standard the DUSH can be easily connected directly to the control level in intelligent industrial environments. Over 50 real-time Status values form monitoring, enabling the early identification of status changes or even failures. Numerous adjustable parameters make complete remote maintenance of the system possible. With the PowerCMC user interface, this information can be conveniently displayed and managed.
FEATURES AND BENEFITS
TECHNICAL DATA
DUSH960-1248-0M | DUSH960-1248-1M | ||
---|---|---|---|
Output voltage | nom. | 12..48VDC | |
Output voltage | max. | 10..58VDC | |
Output current | nom. | 20A | |
Battery voltage | nom. | 12..48VDC | |
Battery voltage | max. | 10..58VDC | |
Buffer technology | Lead, nickel, lithium, supercap | ||
Charge current range | max. | 0.5..20A | |
Discharge current range | max. | 0.5..21A | |
Buffer discharge voltage | 5..58VDC | ||
Hold-up time | Configurable, up to deep-discharge threshold of the battery | ||
Battery capacity range | max. | 1..1000Ah | |
Input voltage | nom. | 12..48VDC | |
Input voltage | max. | 10..60VDC | |
Input current | max. | 20A | |
Output power6 | max. | 960W | |
Conversion efficiency1,4 | min. | 98,9% | |
Power losses6 | max. | 10.6W | |
No-load consumption5 | max. | 0.9W | |
Service lifetime | min. | 174,000h | |
Service/Early life MTBF2 | min. | 210,000h | |
Ambient operating temperature | nom. | -25.. +50°Camb | |
Ambient operating temperature | max. | -25.. +70°Camb | |
Load regulation | +-1% | ||
Power derating8 | min. | 12W/Camb | |
Operating altitude | nom. | 3000mASL | |
Operating altitude | max.3 | 6000mASL | |
Percental power derating7 | min. | 5% per 1000mASL | |
Temperature derating7 | min. | 5°C per 1000mASL | |
Auxiliary output voltage range9 | max. | 5..58VDC | - |
Auxiliary current (AUX) | nom. | 5A | - |
Local HMI | 1.5" colour LCD + push buttons | LED indication | |
Remote HMI | PowerCMC | ||
Connectivity | Modbus/RTU + Mini USB | ||
Singalling & control | Two alarm relays (configurable), remote ON/OFF, battery temp. sensor | ||
Class of protection | III / IEC 61010-1, IEC 62368-1 (Ed.3) | ||
Ingress protection degree3 | IP 20 | ||
Radiated noise emission | Class B | ||
Conducted noise emission | Class B | ||
Width x Height x Depth | 54 x 115 x 131,2mm | ||
Weight | 500g | 470g | |
Certifications (CB, UL, UR) | IEC/EN/UL/CSA 61010-1, 61010-2-201, 62368-1 (Ed.3) | ||
Designed to meet | IEC 62477-1, IEC61204-1, EN60204-1, UL508 |
DUSH960-1248-0M | ||
---|---|---|
Output voltage | nom. | 12..48VDC |
Output voltage | max. | 10..58VDC |
Output current | nom. | 20A |
Battery voltage | nom. | 12..48VDC |
Battery voltage | max. | 10..58VDC |
Buffer technology | Lead, nickel, lithium, supercap | |
Charge current range | max. | 0.5..20A |
Discharge current range | max. | 0.5..21A |
Buffer discharge voltage | 5..58VDC | |
Hold-up time | Configurable, up to deep-discharge threshold of the battery | |
Battery capacity range | max. | 1..1000Ah |
Input voltage | nom. | 12..48VDC |
Input voltage | max. | 10..60VDC |
Input current | max. | 20A |
Output power6 | max. | 960W |
Conversion efficiency1,4 | min. | 98,9% |
Power losses6 | max. | 10.6W |
No-load consumption5 | max. | 0.9W |
Service lifetime | min. | 174,000h |
Service/Early life MTBF2 | min. | 210,000h |
Ambient operating temperature | nom. | -25.. +50°Camb |
Ambient operating temperature | max. | -25.. +70°Camb |
Load regulation | +-1% | |
Power derating8 | min. | 12W/Camb |
Operating altitude | nom. | 3000mASL |
Operating altitude | max.3 | 6000mASL |
Percental power derating7 | min. | 5% per 1000mASL |
Temperature derating7 | min. | 5°C per 1000mASL |
Auxiliary output voltage range9 | max. | 5..58VDC |
Auxiliary current (AUX) | nom. | 5A |
Local HMI | 1.5" colour LCD + push buttons | |
Remote HMI | PowerCMC | |
Connectivity | Modbus/RTU + Mini USB | |
Singalling & control | Two alarm relays (configurable), remote ON/OFF, battery temp. sensor | |
Class of protection | III / IEC 61010-1, IEC 62368-1 (Ed.3) | |
Ingress protection degree3 | IP 20 | |
Radiated noise emission | Class B | |
Conducted noise emission | Class B | |
Width x Height x Depth | 54 x 115 x 131,2mm | |
Weight | 500g | |
Certifications (CB, UL, UR) | IEC/EN/UL/CSA 61010-1, 61010-2-201, 62368-1 (Ed.3) | |
Designed to meet | IEC 62477-1, IEC61204-1, EN60204-1, UL508 |
DUSH960-1248-1M | ||
---|---|---|
Output voltage | nom. | 12..48VDC |
Output voltage | max. | 10..58VDC |
Output current | nom. | 20A |
Battery voltage | nom. | 12..48VDC |
Battery voltage | max. | 10..58VDC |
Buffer technology | Lead, nickel, lithium, supercap | |
Charge current range | max. | 0.5..20A |
Discharge current range | max. | 0.5..21A |
Buffer discharge voltage | 5..58VDC | |
Hold-up time | Configurable, up to deep-discharge threshold of the battery | |
Battery capacity range | max. | 1..1000Ah |
Input voltage | nom. | 12..48VDC |
Input voltage | max. | 10..60VDC |
Input current | max. | 20A |
Output power6 | max. | 960W |
Conversion efficiency1,4 | min. | 98,9% |
Power losses6 | max. | 10.6W |
No-load consumption5 | max. | 0.9W |
Service lifetime | min. | 174,000h |
Service/Early life MTBF2 | min. | 210,000h |
Ambient operating temperature | nom. | -25.. +50°Camb |
Ambient operating temperature | max. | -25.. +70°Camb |
Load regulation | +-1% | |
Power derating8 | min. | 12W/Camb |
Operating altitude | nom. | 3000mASL |
Operating altitude | max.3 | 6000mASL |
Percental power derating7 | min. | 5% per 1000mASL |
Temperature derating7 | min. | 5°C per 1000mASL |
Auxiliary output voltage range9 | max. | - |
Auxiliary current (AUX) | nom. | - |
Local HMI | LED indication | |
Remote HMI | PowerCMC | |
Connectivity | Modbus/RTU + Mini USB | |
Singalling & control | Two alarm relays (configurable), remote ON/OFF, battery temp. sensor | |
Class of protection | III / IEC 61010-1, IEC 62368-1 (Ed.3) | |
Ingress protection degree3 | IP 20 | |
Radiated noise emission | Class B | |
Conducted noise emission | Class B | |
Width x Height x Depth | 54 x 115 x 131,2mm | |
Weight | 470g | |
Certifications (CB, UL, UR) | IEC/EN/UL/CSA 61010-1, 61010-2-201, 62368-1 (Ed.3) | |
Designed to meet | IEC 62477-1, IEC61204-1, EN60204-1, UL508 |
Unless otherwise stated, all values are specified in normal mounting position, at full load, nominal input and output voltages, 25°C ambient temperature and a run-in time of 5 minutes.
1 Mains operation
2 Telcordia SR-332 Issue 4
3 Not UL approved
4 100% Pout_nom, normal operation
5 48VDC, 0% Pout_nom, normal operation
6 48VDC
7 48VDC, >3000mASL (>9842ftASL)
8 48VDC, normal mounting position
9 Equal to battery discharge voltage (non regulated)
DOWNLOADS & LINKS
Technical specification | |
---|---|
Safety & installation sheet | |
Operating manual |
Product brochure | |
---|---|
DIN rail power solution brochure |
With our many years of experience and our extensive knowledge of customer applications in the power supply industrial market, we are your #1 partner.
TDK Group's emphasis is on quality and reliability, and we perform extensive testing on the components we use and manufacture the products in our own factories worldwide. This gives us full control over the process, allowing us to achieve incomparable quality.
Through our global sales network, you can obtain our DIN-Rail products worldwide.
How about a conversation?
Whatever the demands of your application, whatever the production run, we're here to help. Give us a brief description of your needs and we'll be in touch.